Skip to main content
Renesas Electronics Corporation

Overview

Description

The RZ/G3E Ethos package provides guidance on deploying and running Arm® Ethos™-U55 NPU (hereinafter referred to as “the NPU”) software on the Renesas RZ/G3E platform. The RZ/G3E is a heterogeneous SoC that integrates a quad-core Arm Cortex®-A55 processor cluster (hereinafter referred to as “the Cortex-A55 core”), along with an Arm Cortex-M33 core (hereinafter referred to as “the Cortex-M33 core”) for real-time and control tasks. The NPU enables low-power neural network inference via the Cortex-M33 core. This architecture makes it well-suited for edge AI applications, enabling a hybrid computing model where AI workloads are efficiently distributed across cores.

Features

  • Ethos-U55 low-power micro NPU designed for embedded and edge devices
    • Operates together with Cortex-M class CPUs and offloads AI inference workloads, significantly reducing CPU load.
    • Supports INT8 quantized models and TensorFlow Lite Micro, making it well-suited for edge AI applications such as image recognition and anomaly detection.
  • Linux kernel (SLTS 6.1-CIP)
  • Device drivers
  • Graphics library for Mali GPU
    • Mali GPU user module
    • Mali GPU kernel module
  • Video codec library
    • Video codec kernel module
    • Video codec libraries

Release Information

  • May 29, 2026: RZ/G3E Ethos Support [TT2.1] Package V3.0.0

Target Devices

Downloads

Documentation

Design & Development

Related Boards & Kits

Support

Support Policy

Renesas provides the following support items for Graphics Library for Mali GPU and Video Codec Library without additional payment. For more details, please contact a Renesas salesperson.

 FormQ&A and issue analysis*1Maintained by Renesas
Renesas reference boardCustomer board
Customer developed/modified software-NoNo*2No
Customer added OSS-NoNoNo
Validation target OSS in BSPSource CodeYesNoNo
Renesas developed softwareSource CodeYesYesYes
BinaryYesYes*3Yes

*Notes:

  1. Firstly, customers should investigate which part has a problem: Renesas’ deliverables or customer’s developed part.
  2. We provide support for the board-dependent changes such as channel numbers and pin configurations.
  3. We provide Q&A support only for the functions which are defined and described in the user's manual.