Skip to main content
Renesas Electronics Corporation

Overview

Renesas' Metal Touch Overlay reference design applies capacitive touch technology using a Capacitive Touch Sensor Unit (CTSU) and a corresponding metal material overlay panel.

It is possible to assign multiple functions to a single button by determining the pressure applied from the amount of panel deflection as an added value.

Features

  • Measure the change in capacitance caused by the deflection when pressing the button with a finger.
  • Simultaneous detection of multiple button touches.
  • Detection of three levels of touch intensity.
  • User can adjust sensitivity and monitor changes in measured capacitance as a graph in real time by connecting with "QE for Capacitive Touch".
  • Display the touched button number and provide feedback via a buzzer.

Products in the Design

Sample & Buy

Metal Touch Solution Reference Design Boards Connected - Top

METAL-TOUCH-REF

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Capacitive Touch Evaluation System for RX140

RSSK-RX140 Active
Quickly evaluate capacitive touch solutions for RX140 MCUs using a complete hardware and software evaluation system.

Application Block Diagrams

Elevator control system block diagram featuring sleek capacitive metal touch, CAN FD, and NFC authentication.
Metal Capacitive Touch Panel with NFC for Elevator & HMI
Elevator control system with sleek capacitive metal touch, CAN FD reliability, and NFC security for a premium, safe, user‑friendly experience.