Skip to main content
Renesas Electronics Corporation

Overview

This reference design measures the water level with a one-channel self-capacitance electrode and a one-channel shield electrode using a Renesas capacitive touch key solution. Electrodes and liquid tanks need to be GND shielded with conductors, but the linear values can be measured with one channel of self-capacitance electrodes.

Problems with conventional water level measurement technology (float type, weight sensor) are solved with Renesas' Capacitive Sensor Application Reference Design. When considering water level detection via float, many physical components are susceptible to damage due to fatigue and deterioration of parts, due to high costs. Additionally, when considering water level detection via a weight sensor, high costs can be incurred due to sensor elements and peripheral circuits.

With Renesas' water level measurement, parts are virtually free from fatigue and wear and tear; they are very hard to break. For systems that use a microcontroller, replacing the microcontroller and adding electrodes is all that is needed, and the cost to do this is low. Finally, touch key and water level measurement can be achieved simultaneously.

Features

  • Capacitive touch key solution with high sensitivity and high noise immunity
  • High-performance, low-power microcontroller and touch IP achieve product system control and capacitive sensor detection
  • This can also be mixed with conventional touch keys (water level measurement + touch button)

Products in the Design

Sample & Buy

Angled view of the capacitive touch liquid level indicator reference design with two transparent tanks, connecting tubes, sensors, and a CPU board and control board.

Touch-Free-User-Interface-Reference-Design

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Capacitive Touch Evaluation System for RX130

RSSK-RX130 Active
Provides a complete platform for evaluating capacitive touch solutions using the RX130 MCU. Enables hands-on exploration of self-capacitance and mutual-capacitance touch applications.

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?