Overview
The Multiple Motor Control reference design can be used for controlling three or four motors with a single microcontroller (MCU). The RX72T 32-bit MCU used in this design has extensive timer functions and can handle pulse-width modulation (PWM) outputs and encoder signal inputs for three motors. With this single MCU, position control of three motors (encoder vector control) and speed control of four motors (sensorless vector control) are made possible. This eliminates the need for a control MCU for each motor, enabling the miniaturization and space-saving of the board.
Features
- 3-motor control with an encoder
- 4-motor sensorless control
Sample & Buy
MULTI-MTR-CTRL-REFZ
ActiveAdd-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
Evaluation System for BLDC Motor
MOTOR-RSSK-BLDC Active
Demonstrates a low‑voltage brushless DC motor solution for easy motor control evaluation. Designed to support quick setup and testing of motor behavior.
Recommended Documents:
Videos & Training
Using RX72T, the speed of 4 motors can each be controlled separately with sensorless FOC
Additional Videos
News & Blog Posts
Blog Post Jan 11, 2023 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.