Overview
Description
The RZ/T Series Inverter Board (P/N: RTK0EM0000B15010BJ) is an inverter board that allows users to evaluate motor control using a BLDC motor with ease. This product supports absolute encoder and incremental encoder. By using in combination with a compatible CPU board, users can immediately start evaluating motor control.
Supported CPU board: Evaluation Board Kit for RZ/T2H (P/N: RTK9RZT2H0S00000BJ)
Note: This product does not include a BLDC motor. If you need a BLDC motor, please purchase the RZ/T Series Inverter Board Kit (P/N: RTK0EM0000S05010BJ).
Features
- Power supply voltage: DC 24V
- Equipped with inverter circuit
- Supports current sensing (3-shunt delta-sigma modulator)
- Supports incremental encoder x1 and absolute encoder x2
- Detects overcurrent
Applications
Design & Development
Product Options
| Part Number | Status | Stock | Budgetary Price (USD) | Sampleable |
|---|---|---|---|---|
| RTK0EM0000B15010BJ | Active | Out of Stock | 1u | $411.8 | N/A |
Videos & Training
This video demonstrates the RZ/T2H's capability to control up to nine motor axes. It covers the demo's structure, highlights its key features, and showcases multi-axis control using the motion control utility. To learn more, visit the RZ/T2H evaluation board.
Related Resources