Skip to main content
Renesas Electronics Corporation

Description

The RA6E1 Fast Prototyping Board comes equipped with an R7FA6E10F2CFP microcontroller and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in SEGGER J-Link™ emulator circuit so you can write/debug programs without additional tools. In addition, with Arduino® UNO™  and Pmod™ interfaces included standard and through-hole access to all pins of the microcontroller, and so on, it has high expandability.

Sample software is available to demonstrate the functionality of the RA6E1 MCU and for connecting between the RA6E1 Fast Prototyping Board and various wireless modules or various sensor modules.

Please use Bluetooth®, LoRa® and Wi-Fi according to the radio regulations of each country during use.

Features

  • Equipped with an RA6E1 32-bit microcontroller
    • 100-pin
    • 14mm x 14mm x 1.70mm, 0.5mm pitch
    • ROM: 1MB, RAM: 256KB
  • No additional tools are required for program debugging/writing with the built-in SEGGER J-Link™ emulator circuit
  • Through-holes with access to all of the pins of the microcontroller
  • Arduino UNO and Pmod interfaces come standard
  • Support for various RA6E1 software and tools

Applications

Type Title Date
Quick Start Guide PDF 599 KB 日本語
Manual - Development Tools PDF 1.82 MB 日本語
PCB Design Files
Log in to Download ZIP 55.74 MB
Application Note PDF 666 KB
The FPB-RA6E1 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the FPB-RA6E1 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Application Note PDF 2.87 MB
AI-generated Summary: Low Power Modes (LPM) reduce the effective power consumption of RA microcontrollers by stopping the CPU and selectively operating peripherals and oscillators. Four LPM types are supported: Sleep, Software Standby, Snooze, and Deep Software Standby modes, each offering different power savings and peripheral availability. The document details configuring LPMs, clock source changes at run-time, peripheral operations during LPM, and transitioning between modes. It includes example projects demonstrating LPM usage, FSP configuration steps, and debugging methods across various RA kits, enabling efficient low power application development.
Application Note PDF 189 KB
AI-generated Summary: The Low Power Applications Package provides multiple application projects for Renesas RA family microcontrollers, including EK-RA2L1, EK-RA6M3, FPB-RA6E1, and FPB-RA4E1. It includes code and documentation for clock switching and operable long timer functions in low power modes. Users can access detailed application notes and example projects organized by device group. The package supports efficient low power management and offers links to product information, support forums, and software packages. It emphasizes reading included documents before use and outlines revision history and legal disclaimers related to product use and intellectual property.
Application Note PDF 3.44 MB
AI-generated Summary: Low-power data logging systems operate by intermittently acquiring sensor data using RA4E1 or RA6E1 MCUs in Snooze mode during Software Standby mode. The system triggers A/D conversions every 30 minutes via timers, stores results using the Data Transfer Controller, and evaluates data levels with the Data Operation Circuit. If data exceeds thresholds, the MCU exits low-power mode to transmit data via UART. The system also supports user-initiated data transmission and periodic data output every 24 hours. Key peripherals include ADC, DTC, AGT timers, RTC, ELC, DOC, and low-power modes, all managed via Renesas e2 studio IDE and Flexible Software Package.
Flyer PDF 412 KB
Presentation PDF 7.02 MB
Flyer PDF 402 KB 日本語
Report PDF 187 KB 日本語
11 items

Software & Tools

Software & Tools

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
QuickConnect Platform
QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
Software and Hardware Development Tools Renesas
2 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA FSP],[Board=FPB-RA6E1]
Log in to Download ZIP 14.49 MB IDE: e2 studio/GCC/AC6, IAR, Keil MDK
The FPB-RA6E1 example project shows how to write code for various Renesas Flexible Software Package (FSP) modules supported by the FPB-RA6E1 kit. The Flexible Software Package provides an optimized, easy-to-use, scalable, and high-quality software solution for embedded system design.
Sample Code
Log in to Download ZIP 4.74 MB
Sample Code
[Toolchain: GCC ARM Embedded Toolchain version 10.3.1.20210428][Software=RA FSP|v4.1.0]
Log in to Download ZIP 3.35 MB Compiler: GNUARM-None IDE: e2 studio
3 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK7FPA6E1S00001BEActiveIn Stock1u | $23.76Available

Partners

Zephyr Logo
Zephyr Project

The Zephyr Project is an open-source, scalable real‑time operating system (RTOS) designed for resource-constrained embedded systems and supports a wide range of hardware architectures and development boards. For the Renesas RA6E1 Fast Prototyping Board, Zephyr provides focused documentation covering board features, supported peripherals, and basic build, flashing, and debugging workflows to help developers quickly get started.

See the Zephyr Project RA6E1 Fast Prototyping Board Documentation

Support Communities

  1. Problem when bringing up the "gpt_input_capture_fpb_ra6e1_ep" example project.

    Hi RA group, I started to experience the fpb_ra6e1 eval board and trying to bringing up the example project "gpt_input_capture_fpb_ra6e1_ep", but encounter a problem. In the readme.txt file, it stated the following" 1. Project Overview: The EP demonstrates the functionality of GPT Input ...

    Apr 5, 2023
  2. Problem when bringing up the "gpt_input_capture_fpb_ra6e1_ep" example project.

    Hi RA group, I started to experience the fpb_ra6e1 eval board and trying to bringing up the example project "gpt_input_capture_fpb_ra6e1_ep", but encounter a problem. In the readme.txt file, it stated the following" 1. Project Overview: The EP demonstrates the functionality of GPT Input ...

    Apr 5, 2023
  3. Not able to erase full memory or program FPB RA6E1 board

    ... when I select only program flash and give erase it was erasing(which was not even happening yesterday also):  When I tried to initialise my FPB RA6E1 Board on E2Studio sometimes it is being successful and sometimes it is getting failed. This initialisation is for the entire flash right? However ...

    Apr 9, 2025
View All Results from Support Communities (34)