Skip to main content
Renesas Electronics Corporation

Description

The DA14535MOD-00DEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14535 SmartBond TINY™ module includes a motherboard, daughterboard, 3 module samples, and cables. This kit is primarily used for software application development and power measurements.

The DA14535 daughterboard features an integrated semiconductor DA14535 SmartBond TINY™ module. The DA14535 SmartBond TINY™ module daughterboard has the capability of mounting a MikroBUS™ module. The purpose of this daughterboard is to provide users with the following capabilities:

  • Access to the DA14535 SmartBond TINY module, via UART or JTAG
  • Connecting MikroBUS™ module
  • User access to general-purpose LED(s)
  • User access general-purpose button(s)
  • Reset button
  • Test points for all output signals
  • Stand-alone operation

The DA14535 SmartBond TINY™ module, based on the world’s smallest and lowest power Bluetooth 5.3 System-on-Chip (SoC), brings the DA14535 SoC advantages to an integrated module. It just requires a power supply and a printed circuit board to build a Bluetooth application.

Features

  • Motherboard, DA14535MOD daughterboard, 3 module samples, USB cable, and Quick Start Guide
  • Integrated power measurement module
  • Embedded printed antenna
  • RF port output (connector not included)
  • Support for coin cell battery (battery holder not included)
  • Header for MikroBUS™ or Pmod™
  • SEGGER J-Link debugger
  • Globally certified module
  • Fully compliant with Bluetooth v5.3

Applications

Type Title Date
Manual - Development Tools PDF 2.82 MB
Other ZIP 45 KB
Other ZIP 201 KB
PCB Design Files ZIP 575 KB
PCB Design Files ZIP 1.04 MB
PCB Design Files ZIP 884 KB
PCB Design Files ZIP 4.84 MB
Schematic PDF 174 KB
Schematic PDF 77 KB
9 items

Software & Tools

Software & Tools

Software title
Software type
Company
SmartBond™ - CodeLess™ AT Commands
The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
IDE and Coding Tool Renesas
Serial Port Service (SPS)
The Serial Port Service (SPS) emulates serial cable communication.
Emulator Renesas
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
SmartBond™ Flash Programmer
The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
Software Package Renesas
QE for BLE: Development Assistance Tool for Bluetooth® Low Energy
Debugging support tool that specializes in Bluetooth® Low Energy system development [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
Renesas Bluetooth® Low Energy Mobile Application Suite
Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
Software Package Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
7 items

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 15.70 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14535MOD-00DEVKT-PActiveIn Stock1u | $98N/A