Skip to main content
Renesas Electronics Corporation

Overview

The DA14535MOD-00DEVKT-P Bluetooth® Low Energy Development Kit Pro for the DA14535 SmartBond TINY™ module includes a motherboard, daughterboard, 3 module samples, and cables. This kit is primarily used for software application development and power measurements.

The DA14535 daughterboard features an integrated semiconductor DA14535 SmartBond TINY™ module. The DA14535 SmartBond TINY™ module daughterboard has the capability of mounting a MikroBUS™ module. The purpose of this daughterboard is to provide users with the following capabilities:

  • Access to the DA14535 SmartBond TINY module, via UART or JTAG
  • Connecting MikroBUS™ module
  • User access to general-purpose LED(s)
  • User access general-purpose button(s)
  • Reset button
  • Test points for all output signals
  • Stand-alone operation

The DA14535 SmartBond TINY™ module, based on the world’s smallest and lowest power Bluetooth 5.3 System-on-Chip (SoC), brings the DA14535 SoC advantages to an integrated module. It just requires a power supply and a printed circuit board to build a Bluetooth application.

Features

  • Motherboard, DA14535MOD daughterboard, 3 module samples, USB cable, and Quick Start Guide
  • Integrated power measurement module
  • Embedded printed antenna
  • RF port output (connector not included)
  • Support for coin cell battery (battery holder not included)
  • Header for MikroBUS™ or Pmod™
  • SEGGER J-Link debugger
  • Globally certified module
  • Fully compliant with Bluetooth v5.3

Products in the Design

Sample & Buy

DA14535MOD Development Kit Pro

DA14535MOD-00DEVKT-P

Active
SPQ:1
Pb (Lead) Free:Yes
Pkg. Type:MODULE
Carrier Type:Box
Assembly Location:GERMANY
1u | $98.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond DA14535 Bluetooth Low Energy 5.3 SoC Development Kit Pro Daughterboard

Extend SmartBond TINY DA14535 development with a daughterboard designed for seamless integration with the Pro Development Kit.

SmartBond TINY DA14535 Bluetooth Low Energy 5.3 SoC Development Kit Pro

Develop ultra‑low‑power Bluetooth LE 5.3 applications using a comprehensive SmartBond TINY Pro development platform.

SmartBond TINY DA14535 Bluetooth Low Energy 5.3 SoC USB Development Kit

Prototype Bluetooth Low Energy 5.3 applications using a compact, cost‑effective USB development kit for the SmartBond TINY SoC.

SmartBond TINY DA14535MOD Bluetooth Low Energy 5.3 Module Development Kit Pro Daughterboard

Evaluate SmartBond TINY module designs using a daughterboard that supports standalone operation and rapid prototyping.