Skip to main content
Renesas Electronics Corporation

Overview

The DA14535 daughterboard features an integrated semiconductor DA14535 SmartBond TINY™ module. The DA14535 SmartBond TINY module daughterboard has the capability of mounting a MikroBUS™ module. The purpose of this daughterboard is to provide users with the following capabilities:

  • Access to the SmartBond TINY module, via UART or JTAG
  • Connecting the MikroBUS module
  • User access to general-purpose LED(s)
  • User access general-purpose button(s)
  • Reset button
  • Test points for all output signals
  • Stand-alone operation

The DA14535 SmartBond TINY Module, based on the smallest and lowest power Bluetooth® 5.3 system-on-chip, brings the DA14535 System-on-Chip (SoC) advantages to an integrated module. It requires a power supply and a printed circuit board to build a Bluetooth application.

Features

  • 32MHz crystal
  • RF matching and embedded printed antenna
  • PCB placeholder for CR2032 battery clip
  • PCB placeholder for RF coaxial connector
  • PCB placeholder for 32kHz crystal
  • PCB placeholder for alternative flash IC

Products in the Design

Sample & Buy

DA14535MOD Development Kit Pro Daughterboard

DA14535MOD-00F1DB-P

Active
SPQ:1
Pb (Lead) Free:Yes
Pkg. Type:MODULE
Carrier Type:Box
Assembly Location:GERMANY
1u | $16.00Budgetary Price

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SmartBond DA14535 Bluetooth Low Energy 5.3 SoC Development Kit Pro Daughterboard

Extend SmartBond TINY DA14535 development with a daughterboard designed for seamless integration with the Pro Development Kit.

SmartBond TINY DA14535 Bluetooth Low Energy 5.3 SoC Development Kit Pro

Develop ultra‑low‑power Bluetooth LE 5.3 applications using a comprehensive SmartBond TINY Pro development platform.

SmartBond TINY DA14535 Bluetooth Low Energy 5.3 SoC USB Development Kit

Prototype Bluetooth Low Energy 5.3 applications using a compact, cost‑effective USB development kit for the SmartBond TINY SoC.

SmartBond TINY DA14535MOD Bluetooth Low Energy 5.3 Module Development Kit Pro

Develop Bluetooth Low Energy 5.3 applications using a SmartBond TINY module‑based Pro kit designed for rapid prototyping and power analysis.

Support

Support Communities

  1. DA14535MOD Codeless without a Dev Kit

    I have previously used the DA14535MOD module with the DA1453x Devkit, running several examples as per your documentation.But now I have to use the DA14535MOD without the Devkit, connected to an RA6M3 microcontroller.  Some questions: I understand that SmartBoot is loaded as a secondary bootloader automatically at power on ...

    Nov 29, 2025