Overview
The DA14535-00FXDB-P is a daughterboard for use with the DA14535-00FXDEVKT-P development kit. The daughterboard can be easily attached to the motherboard of the DA14535-00FXDEVKT-P. The daughterboard is mounted with a DA14535-00000FX Bluetooth® Low Energy (LE) System-on-Chip (SoC).
Features
- 32MHz crystal specified for 105°C operation
- RF matching and embedded printed antenna
- PCB placeholder for CR2032 battery clip
- PCB placeholder for RF coaxial connector
- PCB placeholder for 32kHz crystal
- PCB placeholder for alternative flash IC
Products in the Design

Sample & Buy
DA14535-00FXDB-P
Active| SPQ: | 1 |
| Pb (Lead) Free: | Yes |
| Carrier Type: | Box |
| Assembly Location: | GERMANY |
1u | $14.00Budgetary Price
Add-on Hardware
Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.
SmartBond TINY DA14535 Bluetooth Low Energy 5.3 SoC Development Kit Pro
DA14535-00FXDEVKT-P Active
Develop ultra‑low‑power Bluetooth LE 5.3 applications using a comprehensive SmartBond TINY Pro development platform.
SmartBond TINY DA14535 Bluetooth Low Energy 5.3 SoC USB Development Kit
DA14535-00FXDEVKT-U Active
Prototype Bluetooth Low Energy 5.3 applications using a compact, cost‑effective USB development kit for the SmartBond TINY SoC.
SmartBond TINY DA14535MOD Bluetooth Low Energy 5.3 Module Development Kit Pro
DA14535MOD-00DEVKT-P Active
Develop Bluetooth Low Energy 5.3 applications using a SmartBond TINY module‑based Pro kit designed for rapid prototyping and power analysis.
Recommended Documents:
SmartBond TINY DA14535MOD Bluetooth Low Energy 5.3 Module Development Kit Pro Daughterboard
DA14535MOD-00F1DB-P Active
Evaluate SmartBond TINY module designs using a daughterboard that supports standalone operation and rapid prototyping.
Recommended Documents:
Resources
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.