Skip to main content
Renesas Electronics Corporation

Description

The DA14535-00FXDEVKT-U is a Bluetooth® Low Energy USB software development kit for the DA14535 SmartBond TINY™ System-on-Chip (SoC). It gives you all the flexibility to develop applications in a small and portable form factor. 

This kit offers a low-cost development board with basic functionality. The development kit is implemented on a single PCB. The purpose of this cost-effective USB kit is to provide users with the capability for:

  • Software development
  • Programming DA14535 via JTAG or UART using the DA14535 SDK
  • Connecting MikroBUS™ modules

The DA14535 is an ultra-low power Bluetooth 5.3 SoC with an Arm® Cortex® M0+, 64kB of RAM, and 12kB of OTP that is specified for operation at 105°C. The DA14535 is available in a 24-pin FCGQFN package.

Features

  • USB Type A male connector
  • Option to power from a 3V external battery
  • 2Mbit SPI flash IC
  • 32MHz crystal
  • JTAG and UART interface over USB
  • Pre-loaded firmware

Applications

Type Title Date
Manual - Development Tools
Manual - Development Tools PDF 1.78 MB
Other ZIP 580 KB
PCB Design Files ZIP 1.84 MB
PCB Design Files ZIP 2.18 MB
Schematic PDF 188 KB
6 items

Software & Tools

Software & Tools

Software title
Software type
Company
SmartBond™ - CodeLess™ AT Commands
The SmartBond™ CodeLess AT Commands platform enables control of the Bluetooth® Low Energy connectivity, sensor read-out and battery check of the device.
IDE and Coding Tool Renesas
Serial Port Service (SPS)
The Serial Port Service (SPS) emulates serial cable communication.
Emulator Renesas
SmartBond™ Development Tools
SmartSnippets™ Studio is a royalty-free software development platform for SmartBond™ devices.
Software Package Renesas
SmartBond™ Flash Programmer
The Renesas SmartBond™ Flash Programmer tool lets the user program a flash device for the DA1453x, DA1458x, DA1469x, and DA14592 SoCs.
Software Package Renesas
QE for BLE: Development Assistance Tool for Bluetooth® Low Energy
Debugging support tool that specializes in Bluetooth® Low Energy system development [Plugin for Renesas IDE "e² studio"] [Support MCU/MPU: RA, RX, RL78]
Solution Toolkit Renesas
Renesas Bluetooth® Low Energy Mobile Application Suite
Renesas’ comprehensive collection of Bluetooth® Low Energy mobile applications: SmartBond, SmartConfig, SmartConsole, SmartTags, and SUOTA
Software Package Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
7 items

Software Downloads

Type Title Date
Software & Tools - Other
Log in to Download ZIP 15.70 MB
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
DA14535-00FXDEVKT-UActiveIn Stock1u | $9N/A

Support Communities

  1. DA14535-00FXDEVKT-U Development Kit Advertisement During Active Connection

    Hello Renesas Support Team, I am developing an application using the DA14535-00FXDEVKT-U development kit and have a question regarding its Bluetooth Low Energy (BLE) capabilities when operating in a Peripheral role. My application requires the DA14535 to maintain an active BLE connection with one Central device while simultaneously ...

    Oct 15, 2025
  2. QE for BLE [RA] v1.7.0 – Unable to Generate qe_gen\ble\app_main.c

    I am using QE for BLE [RA] v1.7.0 to generate code for a custom BLE profile. However, during the code generation process, the file qe_gen\ble\app_main.c is not being generated. Instead, I encounter the following error: I have followed the guide Profile Developement with ...

    Apr 7, 2025