Skip to main content
Renesas Electronics Corporation

Mobile Robot with LiDAR-Based SLAM

Overview

Description

Perception and locomotion are undeniably the most critical components of any robotic system. From wheeled delivery robots to intelligent warehouse systems, autonomous agents must be able to accurately perceive and navigate their environment. This mobile platform pairs Renesas' LiDAR data acquisition IC with a high-performance Linux-based compute platform and a torque-controlled motor drive to perform these tasks with ease and efficiency. All of this is supported by a robust power design that operates from a single 24V battery.

System Benefits:

  • Support for advanced mapping and localization algorithms such as SLAM
  • Flexible compute platform supporting Linux- and ROS-based development
  • Power design that supports ultra-high frequency LiDAR polling

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebSheet.1Sheet.2Sheet.3Sheet.4Connector ArrowBi-directionalConnected signals arrowConnector Arrow.19Connector Arrow.203.3V3.3V3.3V2.5V2.5V2.5VConnector Arrow.231.8V1.8V1.8VConnector Arrow.25Connector Arrow.261.2V1.2V1.2V1.1V1.1V1.1VCameraSheet.30Sheet.31Connector Arrow.32Vertical Wire Bundle151515Sheet.35Connector Arrow.37Connected signals arrow.385V5V5VTorque Control SystemTorque Control SystemTorque Control SystemTorque Control SystemTorque Control SystemTorque Control SystemBi-directional.42Connected signals arrow.43Vertical Wire Bundle.44222Sheet.46Battery Li-ion.177Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Connector Arrow.56Connected signals arrow.57Connected signals arrow.5824V24V24VBi-directional.61Vertical Wire Bundle.63666Sheet.65Connector Arrow.68Connector Arrow.691.4V1.4V1.4V2.7V2.7V2.7V3.3V3.3V3.3V1.2V (digital)1.2V (digital)1.2V (digital)Connector LineConnector Arrow.78Connector Arrow.80Connector Line.81Connector Arrow.82Connector Arrow.831.2V (analog)1.2V (analog)1.2V (analog)2.5V2.5V2.5VConnector Arrow.8715V – 58V15V – 58V15V – 58VConnector Arrow.89External ClockExternal ClockExternal ClockConnector Arrow.91Horizontal Wire BundleCommunication Lines B.795323232Connected signals arrow.96Laser Driver CircuitLaser Driver CircuitLaser Driver CircuitConnector Arrow.98TRIGTRIGTRIGLiDAR EmitterLiDAR EmitterLiDAR EmitterLiDAR EmitterLiDAR EmitterLiDAR EmitterConnector Arrow.102Connected signals arrow.103Connected signals arrow.10415V15V15VPHYPHYPHYBi-directional.107Vertical Wire Bundle.108222Sheet.110Ethernet LAN 1Bi-directional.112Vertical Wire Bundle.113888Sheet.115Vertical Wire Bundle.116222Sheet.118PMICPMICPMICPMICPMICPMICExternal ClockExternal ClockExternal ClockLDOLDOLDOLDOLDOLDOLiDARLiDARLiDARBuck RegulatorBuck RegulatorBuck RegulatorLiDAR DetectorLiDAR DetectorLiDAR DetectorBuck RegulatorBuck RegulatorBuck RegulatorWS141WS141WS141Sheet.120MPUMPUMPUI2CI2CI2CEXTALEXTALEXTALQSPIQSPIQSPIEthernet ControlEthernet ControlEthernet ControlMIPI CSI 2MIPI CSI 2MIPI CSI 2CAN FDCAN FDCAN FD
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?