Overview
Description
The HVPAK™ SLG47105 demo board has been developed for testing designs based on the SLG47105 HVPAK programmable mixed-signal matrix with built-in DC motor, stepper motor, and LEDs. This board allows the users to become acquainted with SLG47105's functionality, especially the H-Bridge and Half-Bridge functions, and demonstrates the power part of the chip.
The board visually shows the SLG47105's capability to handle both DC and stepper motors, as well as LEDs. The chip on the board is already programmed with a versatile project, allowing users to control different loads and switch between modes.
Features
- Controls DC motor, stepper motor, and LEDs (selectable by switch)
- Powered by USB, with adjustable high voltage (3.3V – 12V)
- Start/Stop, Mode, and Direction buttons for load control
- LED indicators show mode, load, power, and connection status
- PWM control for stable motor speed and LED brightness
- Overcurrent protection and push-to-start/stop for motors
- Compact, low power, and supports battery-powered applications
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.