Featured Products
NEW 

RZ/G3L Active
Power-Efficient, Multi-Core Architecture Microprocessor with 3D Graphics Accelerator for HMINEW 

RAA278831 Active
ASIL B Video Display and Diagnostics OpenLDI Bridge IC for Automotive HUD SystemsNEW 

RX14T Active
48MHz Entry-Level 32-bit Microcontroller for Motor Control with 128KB Flash
RRW22125 Active
25W to 45W Digital AC/DC SSR Flyback SiP with 700V, 480mΩ GaN FET
TP70H135G4PLSGB Active
700V 135mΩ High‑Voltage GaN FET in PQFN 8×8 Industry‑Standard PackageNEW 

PTX205R Active
Flexible NFC Controller with Reader and Card Emulation for IoT
RV1S9992A Active
4A Output Current, Gate Drive, LSDIP 8, 15mm Creepage Distance OptocouplerNEW 

iW3701 Active
Digital Two-Stage Combo Boost PFC and High-Voltage Buck Controller for High PF, Low THD Dimmable Lighting Solutions in Industrial Applications to 250W
RRA79044 Active
Quad, Ultra-Low Power, RRIO, Operational Amplifier
RA0E3 Active
32MHz Arm Cortex-M23 Entry-Level Ultra-Low Power General-Purpose Microcontroller with 16KB FlashWinning Combinations
Delivering comprehensive solutions with analog, power, embedded processing, and connectivity products.
News & Updates
Visit Newsroom
Accelerating Growth Through Innovation for People and Society
Renesas’ 2025 Business & Sustainability Report highlights our strategic progress, financial and ESG performance.
Read ReportRenesas Careers
At Renesas we offer exciting career journeys filled with opportunities to explore the unique aspects that make us stand out as a global leader in semiconductor technology.
Visit our Careers Site