Cellular Base Station
The increased amount of data and video being transmitted via the cloud has placed huge bandwidth and power demands on the entire infrastructure market. The combination of a wide range of bias control DCPs, voltage references, digital converters, and highly integrated and industry-proven timing tree solutions addresses the needs of these modern systems.
Target applications include base station radio cards, remote ratio units, baseband units, satellites, and microwave communication links.
Key Features:
- Lowest phase noise, which maximizes signal-to-noise ratio from converters and enables the best radio performance
- Broad frequency range allows design portability to support existing 4G and future 5G standards as well as mmWave massive MIMO radios
- Extremely low skew drift capability, making it ideal for beamforming applications
- State-of-the-art solutions for 5G, with up to 18GHz LO output frequency with leading phase noise, low phase skew drift for AAS/beamforming, and cTE < 5ns for network equipment
Digital Downconverter
Product | Description | Featured Document | Ordering |
---|---|---|---|
HSP50216 | Four-Channel Programmable Digital Downconverter | Datasheet | Buy / Sample |
Digital Upconverter
Product | Description | Featured Document | Ordering |
---|---|---|---|
ISL5217 | Quad Programmable Upconverter | Datasheet | Buy / Sample |
Voltage Reference
Product | Description | Featured Document | Ordering |
---|---|---|---|
ISL60002BIH31x Series | Precision Low Power FGA Voltage References | Datasheet | Buy / Sample |
DC/DC Converter
Product | Description | Featured Document | Ordering |
---|---|---|---|
ISL9305 | 3MHz Dual Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface | Datasheet | Buy / Sample |
ISL9305H | 3MHz Dual 1.5A Step-Down Converters and Dual Low-Input LDOs with I2C Compatible Interface | Datasheet | Buy / Sample |
ISL9307 | 3MHz Dual 1500mA Step-Down Converters and Dual Low-Input LDOs | Datasheet | Buy / Sample |
Negative High Voltage Hot Swap
Product | Description | Featured Document | Ordering |
---|---|---|---|
ISL6150 | Negative Voltage Hot Plug Controller | Datasheet | Buy / Sample |
Analog to Digital Converter
Product | Description | Featured Document | Ordering |
---|---|---|---|
ISLA216S13 | 16-Bit, 130MSPS JESD204B High Speed Serial Output ADC | Datasheet | Buy |
ISLA216S20 | 16-Bit, 200MSPS JESD204B High Speed Serial Output ADC | Datasheet | Buy |
ISLA216S25 | 16-Bit, 250MSPS JESD204B High Speed Serial Output ADC | Datasheet | Buy |
Clock Generator
Product | Description | Featured Document | Ordering |
---|---|---|---|
8A34 Family | ClockMatrix™ multichannel digital PLL | Select Specific Device |
RF Synthesizer
Product | Description | Featured Document | Ordering |
---|---|---|---|
8V97xxx Series | RF Synthesizers & PLLs | Select Specific Device |
RF Converter Clock
Product | Description | Featured Document | Ordering |
---|---|---|---|
8V19N49x Series | RF converter clocks & generators | Select Specific Device |
Renesas and IDT’s complementary product portfolios work together to deliver comprehensive solutions to our customers. This is just the beginning, with the combination of the Renesas and IDT development teams, there will more integrated solutions that provide significant advantages over traditional solutions.
See the benefits immediately with our “Winning Combinations” solutions
Evaluation Tools
Reference designs, evaluation, and demo boards are available to simplify and speed the development process.
Search for Devices
View product information using our custom search and cross reference tools.
Video Center
Get the latest design tips, see new products in action, and more from our video library.