Overview
Description
This product is a real-time operating system (real-time OS) that is an implementation of the μITRON4.0 specification. μITRON is the predominant real-time OS for embedded systems in Japan. Its low resource requirements, outstanding real-time performance, and broad range of service calls make it very suitable for embedded systems requiring true real-time and multi-tasking capabilities.
In addition, its high degree of compatibility with the compiler package from Renesas Electronics and multitasking debugging on the IDE will help you greatly reduce development times and get your products to market more quickly.
Note:
All products listed as target devices are obsolete or not recommended for new designs.
Features
- Conformance with the µITRON4.0 Specification
The design conforms with the µITRON4.0 Specification, which prescribes a representative OS architecture for embedded control. - Real-time performance
Task switching time is 1.1μsec, which is even faster than the previous product. Time it takes a target task to be activated after a wup_tsk is issued. (SH7750@200MHz, at the time of cache hit) [Learn More] - Superb functionality
Supports more than 100 service calls, such as the dynamic task generation system call.They support various applications.[Learn More] - Configurator
The configurator is equipped which makes the setup of OS construction parameters easier.[Learn More] - Supports the multi-task functionality in High-performance Embedded Workshop
The Debugging Extension is an optional software which supports the following functions:[Learn More]:- Displaying the states of OS control objects such as tasks, semaphores, etc.
- Issues the service calls for task activation and event flag setting etc.
- Graphically-displayed service call history
- Cooperation with 3rd parties
We provide various solutions to deliver great environments for debugger/application software development, distribution of middleware, customization, and hardware platform etc. in conjunction with our partner vendors. - Target CPU: SuperH RISC engine Family SH-4、SH-4A (MMU (Memory Management Unit) is not supported.)
- Supported compiler: C/C++ Compiler Package for SuperH Family
- Learn More
Release Information
Latest Ver.: V.2.03 Release 00
Released: Nov 01, 2011
Details of upgrade (See Tool News)
Operating Environment
Agreement Details
Target Devices
Support
Support Communities
Knowledge Base
Additional Details
Supported CPU Cores
SH-4, SH-4A
*MMU (Memory Management Unit) is not supported.
Functions
The HI7750/4 kernel consists of the following modules. Each module is provided by functions (service calls) .
- Scheduler
Manages execution sequence of multiple tasks based on their priority levels. - Task management
Manages task status such as RUNNING, READY, WAITING or SUSPENDED. - Task-dependent synchronization
Changes task status from other task, and synchronizes tasks. - Interrupt processing
Returns from an interrupt handler. - Time management
Sets system timer used by HI7750/4 kernel and starts user-defined alarm handler, cyclic handler and overrun handler. - System State Management
Reports information such as version number of HI7750/4 kernel. - Synchronization/communication
Carries out synchronization and communication between tasks. The following function modules are available:- Event flag
Tasks are synchronized by the status of flags managed by the kernel. - Semaphore
Tasks are synchronized by the semaphore counter value managed by the kernel. - Mail box
Tasks are synchronized by sending or receiving a message. - Data queue
Tasks are synchronized by communicating 4-byte data.
- Event flag
- Extended Synchronization/Communication
Carries out synchronization and communication between tasks. The following function modules are available:- Message buffer
Makes use of variable-length data communication to synchronize tasks. - Mutex
Makes use of priority ceiling protocol for avoiding priority inversion to synchronize tasks.
- Message buffer
- Memory pool management
Dynamically allocates/frees memory area used by tasks. Enables efficient use of memory. - Task exception
Controls execution of task exceptions by, for example, defining or activating a task exception. - Cyclic handler function
Controls the execution of a handler activated periodically. - Alarm handler function
Controls the execution of a handler activated at the specified relative-time. - Overrun handler function
Controls the execution of a handler activated when the specified time has been exceeded. - Extended service call function
Renesas original functions are following:- Task event flags
Makes use of task event flag state to synchronize tasks. - Cache support function
Initialize cache, clear cache, and flush cache etc.
- Task event flags
Specifications
| (Time takes for a target task to be executed after the wup_tas is issued.): | ||
|---|---|---|
| Specifications/Functions: | ・Supports the following functions including uITRON4.0 spec-compliant standard profile. ・Service calls for dynamic object creation(cre_???, acre_???) and deletion(del_???) ・Mutex (TA_CEIL attribute only) ・Message buffer ・Variable-length memory pool ・Alarm handler ・Over handler ・The following are the Renesas-specific functions ・Task-attached event flag ・Cache support function | |
| Scheduling types: | Priority basis type / Event-driven type | |
| Target CPU: | SH-4, SH-4A *MMU is not supported. | |
| Service call number: | 152 (Count xxx_yyy plus ixxx_yyy as one) | |
| Maximum object number: | 1023 (Only the cycle handler and the alarm handler have 15 each) A maximum value can be selected with the configurator | |
| Maximum priority number: | 255, A maximum value can be selected with the configurator | |
| Application operating mode: | All application programs are operated in privileged mode | |
| Performance | 0.45 microseconds (SH7785, 600MHz, cache enabled) | |
| Kernel code size: | From 7.5K bytes to 46K bytes | |
| Kernel RAM usage per task: | Data:64 bytes Stack: 196 bytes |
Components
| Provided items | Explanation | Note |
|---|---|---|
| Kernel source program | Kernel source program | Provided only with mass- production licenses which include source code. |
| Kernel library | ・Kernel library for system building ・Cache support library | Compliant with big/little endian |
| Standard header files | ・ITRON specification common definition files ・Kernel specification definition files ・Other definition files | Header files are provided both in Assembler and C languages |
| Configurator | To configure a construction parameter | — |
| Various sample programs | ・CPU initialization routine assembler source ・CPU initialization routine C source ・Exception enter/exit processing assembler source ・Section initialization processing C source ・Section information definition file ・Undefined interrupt detailed information acquisition process source ・System down routine source ・Timer driver source | — |
| Workspace for construction | ・HEW workspace for system building ・Project file for separate linkage ・Project file for whole linkage | — |
| Manual | HI7000/4 series user's manual | — |
Processing Flow
