Overview
Description
Modern systems demand fast, reliable communication to handle the vast data generated by sensors, control systems, and other connected devices. This is especially crucial in industrial environments, where dependable communication is vital for efficient operation in harsh conditions, such as areas with high electromagnetic interference (EMI).
The Industrial gigabit Ethernet system on module (SoM) enables high-speed data transmission, ensuring large data packets - like those from high-resolution video feeds or complex sensor arrays - are transmitted quickly and efficiently with minimal latency.
SoMs are particularly beneficial in the industrial market, facilitating easy integration with various unique peripherals to meet diverse industry needs. This SoM includes both a module and carrier board, significantly reducing time to market, development costs, and risks for customers.
System Benefits:
- Stamp-type SoM module allows for compact, efficient integration into various designs.
- Ready, proven-to-work components reduce development time and shorten time to market.
- Can be directly soldered onto customer carrier boards like a "stamp" for simplified assembly.
- Single 3.3V supply with dedicated PMIC OTP settings for MPUs provides optimized power management.
- Integrated memory (16MB QSPI flash, 32MB SDRAM, 2kx8 EEPROM) and dual industrial gigabit Ethernet interface offer an all-in-one solution for high-speed industrial connectivity.
Comparison
Applications
Test This Board Remotely
PMIC
Products
Reset + Delay + Load Switch
Products
Oscillator
Products
128MBit 3.3V Flash QSPI
Products
MPU
Products
News & Blog Posts
Blog Post Aug 1, 2023 |