Skip to main content
Renesas Electronics Corporation

Smart Voice-Controlled Clotheshorse with Connectivity

Overview

Description

This smart clotheshorse system provides multiple control options, including voice control, Wi-Fi, Bluetooth® Low Energy (LE), and touch button control. The design features AC/DC circuitry, a buck regulator, and an LED driver to power the MCU, LED, and other peripheral modules. It also integrates N-channel MOSFETs and half-bridge drivers, providing a comprehensive and efficient approach to modern laundry drying management.

System Benefits​:

  • Supports voice recognition, Wi-Fi, and Bluetooth LE for versatile and convenient operation.
  • Utilizes a 100MHz Arm® Cortex®-M33 with capacitive touch sensing unit (CTSU) and voice recognition firmware.
  • High-performance power devices ensure efficient power and LED control.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.280Sheet.1Sheet.2Sheet.3Sheet.4CN258CN258CN258PTC Heater & FanPTC Heater & FanPTC Heater & FanTriacTriacTriacLight LEDLight LEDLight LEDBuck LED DriverBuck LED DriverBuck LED DriverTemperature & Humidity SensorTemperature & Humidity SensorTemperature & Humidity SensorWi-Fi Bluetooth ModuleWi-Fi Bluetooth ModuleWi-Fi Bluetooth ModuleBuckBuckBuckMOSFET Driver x2MOSFET Driver x2MOSFET Driver x2MOSFET x4MOSFET x4MOSFET x4Sterilization ModuleSterilization ModuleSterilization ModuleGreenPAK LCD DriverGreenPAK LCD DriverGreenPAKLCD DriverDiodeDiodeDiodePhotocouplerPhotocouplerPhotocouplerDigital Offline PWM ControllerDigital Offline PWM ControllerDigital Offline PWM ControllerMotorSheet.80Sheet.81MMLCD/LED Segment DisplaySheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Sheet.102Sheet.103Sheet.104Sheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112ONONSheet.113OFFOFFSheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Touch KeySheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131MicrophoneSheet.133Sheet.134Sheet.158Transformer Inductor Iron CoreLine.841Inductor Air Core.212Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Line.29Transformer Inductor Coreless (Air conductor).148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.153Sheet.154Sheet.155Sheet.156Sheet.157AC Power SourceSheet.33Alternating CurrentSheet.35Sheet.36Diode.316Sheet.38Sheet.39Sheet.40Sheet.41Sheet.42Sheet.45Sheet.46Sheet.47Sheet.49Sheet.50Sheet.185Sheet.186Sheet.208Sheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Sheet.222Sheet.223Sheet.224Sheet.225Sheet.226Sheet.228Sheet.230Sheet.231Sheet.232Sheet.233Sheet.235Sheet.236Sheet.237Sheet.238Sheet.239Sheet.241Sheet.242Sheet.243Sheet.244Sheet.245Sheet.246Sheet.247Sheet.248Sheet.249Sheet.250Sheet.253DC MotorDC MotorDC Motor12V12V12VTouch KeyTouch KeyTouch KeyDMIC Voice RecognitionDMIC Voice RecognitionDMIC Voice RecognitionLCDLCDLCD 3.3V3.3V3.3V 12V12V12V 24V24V24V AC/DCAC/DCAC/DCAC LineAC LineAC LineSheet.266Sheet.269Connector 1.164Connector 1.164.271DiodeSheet.273Sheet.274Sheet.275Connector 1.164.276Sheet.277HV MOSHV MOSHV MOSConnector 1.164.278Connector 1.164.279Sheet.281Sheet.283Sheet.284Sheet.285Sheet.286Main System ControlMain System ControlMain System ControlGPIOGPIOGPIOPWMPWMPWMSPISPISPII2CI2CI2CUARTUARTUARTPWMPWMPWM GPIOGPIOGPIOCTSUCTSUCTSU I2CI2CI2C
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?