Skip to main content
Renesas Electronics Corporation

Elevator Control System

Overview

Description

This comprehensive elevator control system comprises the main control board, out/call board, and in/call board combined with the Renesas AC servo solution and door control board. The entire elevator system requires stable, reliable, and real-time communication to ensure optimal safety. Renesas delivers industrial or higher-grade power (DC/DC buck regulators, LDOs), the RA MCUs, and the analog interface ICs (RS-485 transceivers, isolated photocouplers) to facilitate the development of robust elevator systems.

System Benefits​:

  • The Arduino Portenta C33 module features the Renesas Arm® Cortex®-M33 MCU supporting MicroPython and other high-level programming languages. Deploying AI-powered projects becomes quick and easy.
  • Robust RS-485 and the highest isolation performance ensure stable and reliable communication.
  • High-reliability buck and LDO provide a stable power supply.
  • Key input and LED control flexibility are provided by the GreenPAK mixed-signal devices.
  • NFC reader is used for user authentication.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
16:9Portenta C33 ModulePortenta C33 ModulePortenta C33 ModuleCN302CN302CN302Buck 1BuckBuckLDO 1LDOLDOTouch KeySheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Sheet.20Sheet.21GreenPAK 1GreenPAKGreenPAKRS-485-RS-485RS-485CAN TransceiverCAN TransceiverCAN TransceiverConnector ArrowBuck 2BuckBuckLDO 2LDOLDONFC ReaderNFC ReaderNFC ReaderLight Curtain / Press SensorLight Curtain / Press SensorLight Curtain / Press SensorRS-485RS-485RS-485GreenPAK 2GreenPAKGreenPAKOp-Amp 1Op AmpOp AmpTouch Key.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61 PhotocouplerPhotocouplerPhotocouplerSpeakerspeaker_8_Sheet.72Sheet.73Sheet.74Sheet.75Audio AssistanceSheet.77Sheet.78CAN TransceiverCAN TransceiverCAN TransceiverBuck 3BuckBuckRS485 3RS-485RS-485Inverter Board AC Servo SolutionInverter Board AC Servo SolutionInverter Board AC Servo SolutionRS-485--RS-485RS-485Op-Amp 2Op AmpOp AmpAudio Assistance.86Sheet.87Sheet.88Speaker.89speaker_8_Sheet.91Sheet.92Sheet.93Sheet.94Host PCHost PCHost PCLight SensorLight SensorLight SensorCAN TransceiverCAN TransceiverCAN TransceiverPhotocouplerPhotocouplerPhotocouplerCAN TransceiverCAN TransceiverCAN TransceiverOut/Call BoardOut/Call BoardOut/Call BoardIn/Call BoardIn/Call BoardIn/Call BoardMain BoardMain BoardMain Board PhotocouplerPhotocouplerPhotocouplerConnector LineConnector 1Connector Arrow.125Connector Line.126Connector 1.127Connector 1.1305V/1Amax5V/1Amax5V/1Amax3.3V/150mAmax3.3V/150mAmax3.3V/150mAmaxConnector Arrow.134Connector Arrow.136Connector Arrow.137KeyKeyKeyConnector Arrow.141Connector double arrow3.3V/150mAmax3.3V/150mAmax3.3V/150mAmaxOptionOptionOptionKeyKeyKeySpeaker / AlarmSpeaker / AlarmSpeaker /AlarmConnector double arrow.153Connector double arrow.154Connector double arrow.155Connector Arrow.156Connector Arrow.157Connector double arrow.158Connector Arrow.161Connector Arrow.162Connector Arrow.165Connector Arrow.166Connector Line.167Connector Line.168Connector Arrow.169Connector Line.170Connector 1.172Connector double arrow.173Connector Arrow.174Connector Arrow.175CAN / RS485CAN / RS485CAN / RS48524V24V24VConnector Arrow.178Connector Line.179OptionOptionOptionConnector Arrow.184Connector double arrow.186Connector double arrow.191Connector double arrow.193Connector 1.194Connector double arrow.206Connector double arrow.207Connector double arrow.208Connector double arrow.209Connector Arrow.210Connector Arrow.211Connector Line.212OptionOptionOptionConnector Arrow.216Connector Arrow.217Connector Line.218Connector Line.219Connector 1.2205V/1Amax5V/1Amax5V/1AmaxConnector Arrow.396Connector Line.397CAN / RS485CAN / RS485CAN / RS485Connector 1.399Connector 1.400Connector double arrow.401Connector double arrow.402Connector double arrow.403Connector double arrow.404Connector double arrow.405Connector Arrow.406Speaker / AlarmSpeaker / AlarmSpeaker /AlarmConnector Line.408Door Control BoardDoor Control BoardDoor Control BoardConnector double arrow.412Connector Line.414Connector 1.415Connector Line.416Connector Line.417Connector 1.41824V Bus24V Bus24V BusConnector double arrow.421Connector Arrow.422Sheet.42524V24V24VConnector 1.427Connector 1.428Connector Line.4315V/1Amax5V/1Amax5V/1AmaxLCD SegmentSheet.434Sheet.435Sheet.436Sheet.437Sheet.438Sheet.439Sheet.440Sheet.441Sheet.442Sheet.443Sheet.444Sheet.445Sheet.446Sheet.447Sheet.448Sheet.449Sheet.450Sheet.451Sheet.452Sheet.453Sheet.454Sheet.455Sheet.456Sheet.457Sheet.458Sheet.459Sheet.460Sheet.461Sheet.462Sheet.463ONONSheet.464OFFOFFSheet.465Sheet.466Sheet.467Sheet.468Sheet.469Sheet.470Sheet.471LCD Segment.472Sheet.473Sheet.474Sheet.475Sheet.476Sheet.477Sheet.478Sheet.479Sheet.480Sheet.481Sheet.482Sheet.483Sheet.484Sheet.485Sheet.486Sheet.487Sheet.488Sheet.489Sheet.490Sheet.491Sheet.492Sheet.493Sheet.494Sheet.495Sheet.496Sheet.497Sheet.498Sheet.499Sheet.500Sheet.501Sheet.502ONONSheet.503OFFOFFSheet.504Sheet.505Sheet.506Sheet.507Sheet.508Sheet.509Sheet.510MCU - On/Call BoardMCU 1MCUMCUCANCANCANUARTUARTUARTI2CI2CI2CMCU In/Call BoardMCU 2MCUMCUCANCANCANUARTUARTUARTI2CI2CI2CGPIOGPIOGPIOINTINTINT12S12S12S12-bit DAC12-bit DAC12-bit DACMCUMCU 3MCUMCUEthernetEthernetEthernetUARTUARTUART12S12S12SCANCANCANUARTUARTUARTCANCANCAN12-bit DAC12-bit DAC12-bit DACI2CI2CI2CConnector Arrow.514Connector Arrow.515
Exiting Interactive Block Diagram

Support