Skip to main content
Renesas Electronics Corporation

Mbed-Based Image Processing System

Overview

Description

As the Internet of Things (IoT) and edge computing continue to grow, companies require efficient platforms to quickly develop and prototype various image processing systems. The Arm® Mbed™ OS offers an accessible and scalable platform for IoT devices, facilitating the creation of embedded image processing applications. It supports features such as real-time image capture and processing, sensor integration, network connectivity, and more.

This Mbed-based image processing system enables rapid prototyping for a smart camera, which includes a smart display, network capabilities, storage, an audio jack, and sensor interfaces. The design also features wireless IoT connectivity via a Wi-Fi module, along with various UI interfaces for HDMI, LCD, and audio input/output. Extended sensing interfaces for humidity, temperature, and air quality further enhance the system, making it a comprehensive and scalable image processing solution for diverse applications.

System Benefits​:

  • A highly integrated MPU with power and clock devices provides a simplified design and reduced footprint, contributing to cost savings.
  • The MPU features an Arm® Cortex®-A9 CPU that supports embedded-AI (e-AI) based imaging, which requires high-speed image processing.
  • The Gadget Renesas board enables quick development for real-world applications in the Renesas Gadget project.
  • This platform can be used in STEAM education through easy programming with the Mbed platform and MicroPython, making it an excellent tool for students and innovators.

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4JP176JP176JP176Voltage SupervisorVoltage SupervisorVoltage SupervisorSwitching Reg. 1Switching Reg.Switching Reg.Switching Reg. 2Switching Reg.Switching Reg.MII-PHYMII-PHYMII-PHYMRAMMRAMMRAMOctal SPI FlashOctal SPI FlashOctal SPI FlashMIPI CameraMIPI CameraMIPI CameraHumidity & Temperature SensorHumidity & Temperature SensorHumidity & Temperature SensorIndoor Air Quality SensorIndoor Air Quality SensorIndoor Air Quality SensorSC CardSC CardSC CardHDMI TransmitterHDMI TransmitterHDMI TransmitterWi-Fi ModuleWi-Fi ModuleWi-Fi ModuleUSB HostUSB HostUSB HostSpeakerspeaker_8_Sheet.61Sheet.62Sheet.63Sheet.64TabletSheet.66Sheet.67Sheet.68Sheet.69Sheet.70LaptopLCD MonitorSheet.73Sheet.74Wi-FiLCD (TFT-LCD)Block.120TFT-LCDTFT-LCDTFT-LCDSheet.79Sheet.80Sheet.81Sheet.82InputUSB PlugSheet.99Sheet.100Sheet.101Sheet.102Sheet.103CODECCODECCODECSheet.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.128Sheet.129Sheet.130Sheet.131Sheet.133Sheet.136Sheet.137Sheet.138Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Camera, Sensor, others 3.3V/Max2ACamera, Sensor, others 3.3V/Max2ACamera, Sensor, others 3.3V/Max2AConnector 1.172Connector 1.172.160Connector 1.172.161Connector 1.172.1625V5V5VUSB or DC inUSB or DC inUSB or DC in3.3V/100mA3.3V/100mA3.3V/100mA32.768KHz (RTC)32.768KHz (RTC)32.768KHz (RTC)24MHz (Core)24MHz (Core)24MHz (Core)48MHz (USB)48MHz (USB)48MHz (USB)Max 50MHz (Audio)Max 50MHz (Audio)Max 50MHz (Audio)25MHz (Ethernet)25MHz (Ethernet)25MHz (Ethernet)Sheet.171 3.3V/330mA3.3V/330mA3.3V/330mA 1.8V/100mA1.8V/100mA1.8V/100mA 1.2V/1.6A1.2V/1.6A1.2V/1.6A1.8V/35mA1.8V/35mA1.8V/35mAMicroPythonMicroPythonMicroPythonConnector 1.172.1803.3V/320mA3.3V/320mA3.3V/320mAConnector 1.172.1865V/130mA5V/130mA5V/130mASheet.188Sheet.189Sheet.190Sheet.1911.8V/5mA1.8V/5mA1.8V/5mAAudio Line OutAudio Line OutAudio Line OutUSB FunctionUSB FunctionUSB FunctionSD Card.196Sheet.197Sheet.198Sheet.199Sheet.200Sheet.201Sheet.202Sheet.203Sheet.204Sheet.205Sheet.206CameraSheet.208Sheet.209Arm MbedArm MbedArm MbedHDMI MonitorHDMI MonitorHDMI MonitorSheet.185Sheet.215MPUMPUMPUResetResetResetMIPI CSIMIPI CSIMIPI CSI Clock GeneratorClock GeneratorClock GeneratorEthernet MACEthernet MACEthernet MACQSPIQSPIQSPIOctal SPIOctal SPIOctal SPIUSBUSBUSBI2CI2CI2CUARTUARTUARTSDHISDHISDHIPWMPWMPWMLCDLCDLCDSSI (12S)SSI (12S)SSI (12S) USBUSBUSBLCD BacklightLCD BacklightLCD BacklightClock GeneratorClock GeneratorClock Generator
https://labonthecloud.renesas.com/free-pass/Mbed-Based-Image-Processing-Solution/13
Exiting Interactive Block Diagram