Skip to main content
Renesas Electronics Corporation

Overview

GR-MANGO is the Gadget Renesas board for the Renesas RZ Family's RZ/A2M group of microprocessor (MPU) products. The layout is compatible with Raspberry Pi 4, GR-MANGO is an Arm® Mbed™ enabled development platform. Additionally, the Dynamically Reconfigurable Processor (DRP) equipped in the RZ/A2M can perform image processing that is 10 times faster than conventional CPU processing. The library for DRP enables power-saving and high-speed processing of camera images.

Also, GR-MANGO supports real-time OSs (FreeRTOS, Azure RTOS) and various libraries (SSL/TLS, OTA, MQTT, TCP/IP, etc.) for IoT devices provided by major cloud vendors such as Amazon Web Services (AWS) and Microsoft.

In addition, it is equipped with input/output interfaces such as HDMI, audio, Ethernet, USB, and CAN, and can realize high-level IoT systems and embedded AI.

Technical Information

Schematic/Design

GR-MANGO Board Distributors

Features

  • Equipped with Renesas' original Dynamically Reconfigurable Processor (DRP) technology
  • Equipped with Arm Cortex®-A9 RZ/A2M
  • High-speed operation of CPU 528MHz
  • Built-in RAM 4MB, external 16MB
  • MIPI-CSI camera interface
  • Micro HDMI
  • Ethernet
  • Audio In/Out
  • USB host function (Type-C)
  • CAN
  • microSD

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for GR-MANGO

Application Block Diagrams

Barcode scanner system block diagram an optional advanced object detection with DRP‑AI acceleration, IR LED, RS‑232, USB, and wireless connectivity.
Barcode Scanner System
Industrial barcode scanner supporting 1D/2D barcodes and NFC, with edge intelligence and flexible connectivity.
Interactive block diagram of the Mbed-based image processing system features highly integrated MPU with Arm Cortex-A9 CPU that supports e-AI, wireless IoT connectivity via a Wi-Fi module, along with various UI interfaces.
Mbed-Based Image Processing System
The Mbed-based system enables rapid prototyping for smart cameras with AI, IoT, and sensor integration.

Support

Support Communities

  1. Is there an example of FileX RAM with msd USB for GR-MANGO or RZ/A2M evaluation kit?

    Hello All, I have an GR-Mango board and RZ/A2M evaluation kit.On both board, Azure RTOS is running. Now, I am looking for an example of FileX RAM with msd USB for either GR-MANGO or RZ/A2M evaluation kit. Please let me know, if there ...

    Feb 19, 2024
  2. GR-Mango Tensorflow

    Hello, This is regarding GR-Mango.I tried using my custom dataset and modified the code accordingly. 15 folders each- 8 images in train, 2 in val. # In[3]: data_height, data_width, data_channel = 128, 128, 3 class_num  = len(label_list) print(class_num) # Training train ...

    Mar 20, 2024
  3. RZ/A2M GR-Mango LED-BLINKY Project With FREERTOS How To Use Switch To Interrupt Led?

    Hi guys I am a university intern  I am a rookie engineerMy boss want me to familiar GR-MANGO  Now I only can use led blinky whatever I want And add switches on my board  Now I want to use switch to interrupt my LED blinky  whitch code should I ...

    Mar 11, 2022
View All Results from Support Communities (19)