Overview
Description
Security package for the MPUs listed below. This package is used in combination with the Linux package provided for each device.
For a security solution overview, please see the RZ Security Solution Overview in the Documentation section below.
- RZ/G2L, RZ/G2LC, RZ/G2UL
- RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2E
- RZ/G3S
- RZ/G3E
- RZ/V2L, RZ/V2H, RZ/V2N
- RZ/Five
- RZ/T2H
- RZ/N2H
Functions
The functions listed below are provided by the security package. The security package provides different functions for each device. For more information, please refer to the documentation included in the package.
- Secure Boot
- Trusted Execution Environment
- Hardware Cryptographic IP
- Secure Debug
- Security Configurator
Downloads
Download the Security package from the link below and read the Startup Guide included in the package carefully. Then, refer to the Getting Started Guide and download the Linux package for your target device.
* Note
When you click the download link below, the license agreement will be displayed. Please be sure to check the contents of the license agreement.
Release Information
- Mar 31, 2026: RZ MPU Security Package for RZ/V2N AI SDK v4.2.0.1
- Mar 10, 2026: RZ MPU Security Package for RZ/V2L AI SDK v4.2.0.0
- Jan 30, 2026: RZ MPU Security Package for RZ/G3S v4.2.0.0-update1
- Jan 13, 2026: RZ MPU Security Package for RZ/V2H v4.2.0.0
- Dec 24, 2025: RZ MPU Security Package for RZ/G2L v4.2.0.1
- Dec 24, 2025: RZ MPU Security Package for RZ/G3E v4.2.0.0-update1
- Dec 24, 2025: RZ MPU Security Package for RZ/T2H and RZ/N2H v5.2.0.0
- Nov 19, 2025: RZ MPU Security Package for RZ/G2L v3.2.0.0-update2
- Oct 3, 2025: RZ MPU Security Package for RZ/G2L v4.2.0.0-update1
- Oct 3, 2025: RZ MPU Security Package for RZ/V2N v4.2.0.0-update1
- Oct 3, 2025: RZ MPU Security Package for RZ/Five v3.2.0.0-update1
- Aug 31, 2025: RZ MPU Security Package for RZ/V2L v3.2.0.0
- Aug 31, 2025: RZ MPU Security Package for RZ/G3S v3.2.0.0-update1
- Aug 4, 2025: RZ MPU Security Package for RZ/G3E v4.2.0.0
- Jun 30, 2025: RZ MPU Security Package for RZ/T2H v1.0.2-update1
- Jun 30, 2025: RZ MPU Security Package for RZ/N2H v1.0.2-update1
- Apr 24, 2025: RZ MPU Security Package for RZ/G2 v3.1.4.4
Target Devices
Target Reference Boards
- RZG2L Evaluation Board Kit
- RZ/G2LC Evaluation Board Kit
- RZ/G2UL Evaluation Board Kit
- HopeRun Technology HiHope RZ/G2H platform (hihope-rzg2h)
- HopeRun Technology HiHope RZ/G2M platform (hihope-rzg2m)
- HopeRun Technology HiHope RZ/G2N platform (hihope-rzg2n)
- Silicon Linux RZ/G2E evaluation kit (EK874)
- RZ/G3S Evaluation Board Kit
- RZ/G3E Evaluation Board Kit
- RZ/V2L Evaluation Board Kit
- RZ/V2H Evaluation Board Kit
- RZ/V2N Evaluation Board Kit
- RZ/Five Evaluation Board Kit
- RZ/T2H Evaluation Board Kit
- RZ/N2H Evaluation Board Kit
Support
Support Communities
- RZ/G2M Modify existing BSP or Device Tree
... environment, so far we used IDE based on windows platform for software development. So from the start we had to face few difficulty in building Linux CIP package and booting the board via SD card. After booting successfully executed HELLO WORLD program. Next I planned to drive a GPIO connected ...
Sep 14, 2020 - rzg2ul-multios package add
Hello, Trying to build an image for rzg2ul smarc board with multi-os-package. Experienced two issues; 1. dir: ~/rz-work-dir/workspace/builduser@(docker)$ MACHINE=smarc-rzg2ul bitbake core-image-westonWARNING: Layer qt5-layer should set LAYERSERIES_COMPAT_qt5-layer in its conf/layer ...
Jan 5, 2026 - RZ/G2M
... using RZ/G2M evaluation board, as i saw demo videos of face recognition in youtube , i am trying to download face recognition application for rz/g2m in renesas market place but i am not able find, please share me link to download the face recognition software for rz ...
Jan 6, 2021
Knowledge Base
- RZ/G3E: JTAG disablement process in RZ/G3E
... 0 and security package version v4.2.0.0_update1 Question How to disable JTAG port in RZ/G3E permanently? Solution Step1: Download security package: Download and unzip the security package for G3E: RZ MPU Security Package (Linux OS) This security package contains the security startup guide. The security ...
Mar 9, 2026