Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

Security package for the MPUs listed below. This package is used in combination with the Linux package provided for each device.

For a security solution overview, please see the RZ Security Solution Overview in the Documentation section below.

  • RZ/G2L, RZ/G2LC, RZ/G2UL
  • RZ/G2H, RZ/G2M, RZ/G2N, RZ/G2E
  • RZ/G3S
  • RZ/G3E
  • RZ/V2L, RZ/V2H, RZ/V2N
  • RZ/Five
  • RZ/T2H
  • RZ/N2H

Functions

The functions listed below are provided by the security package. The security package provides different functions for each device. For more information, please refer to the documentation included in the package.

  • Secure Boot
  • Trusted Execution Environment
  • Hardware Cryptographic IP
  • Secure Debug
  • Security Configurator

Downloads

Download the Security package from the link below and read the Startup Guide included in the package carefully. Then, refer to the Getting Started Guide and download the Linux package for your target device.

* Note

When you click the download link below, the license agreement will be displayed. Please be sure to check the contents of the license agreement.

Release Information

  • Mar 31, 2026: RZ MPU Security Package for RZ/V2N AI SDK v4.2.0.1
  • Mar 10, 2026: RZ MPU Security Package for RZ/V2L AI SDK v4.2.0.0
  • Jan 30, 2026: RZ MPU Security Package for RZ/G3S v4.2.0.0-update1
  • Jan 13, 2026: RZ MPU Security Package for RZ/V2H v4.2.0.0
  • Dec 24, 2025: RZ MPU Security Package for RZ/G2L v4.2.0.1
  • Dec 24, 2025: RZ MPU Security Package for RZ/G3E v4.2.0.0-update1
  • Dec 24, 2025: RZ MPU Security Package for RZ/T2H and RZ/N2H v5.2.0.0
  • Nov 19, 2025: RZ MPU Security Package for RZ/G2L v3.2.0.0-update2
  • Oct 3, 2025: RZ MPU Security Package for RZ/G2L v4.2.0.0-update1
  • Oct 3, 2025: RZ MPU Security Package for RZ/V2N v4.2.0.0-update1
  • Oct 3, 2025: RZ MPU Security Package for RZ/Five v3.2.0.0-update1
  • Aug 31, 2025: RZ MPU Security Package for RZ/V2L v3.2.0.0
  • Aug 31, 2025: RZ MPU Security Package for RZ/G3S v3.2.0.0-update1
  • Aug 4, 2025: RZ MPU Security Package for RZ/G3E v4.2.0.0
  • Jun 30, 2025: RZ MPU Security Package for RZ/T2H v1.0.2-update1
  • Jun 30, 2025: RZ MPU Security Package for RZ/N2H v1.0.2-update1
  • Apr 24, 2025: RZ MPU Security Package for RZ/G2 v3.1.4.4

Target Devices

Target Reference Boards

  • RZG2L Evaluation Board Kit
  • RZ/G2LC Evaluation Board Kit
  • RZ/G2UL Evaluation Board Kit
  • HopeRun Technology HiHope RZ/G2H platform (hihope-rzg2h)
  • HopeRun Technology HiHope RZ/G2M platform (hihope-rzg2m)
  • HopeRun Technology HiHope RZ/G2N platform (hihope-rzg2n)
  • Silicon Linux RZ/G2E evaluation kit (EK874)
  • RZ/G3S Evaluation Board Kit
  • RZ/G3E Evaluation Board Kit
  • RZ/V2L Evaluation Board Kit
  • RZ/V2H Evaluation Board Kit
  • RZ/V2N Evaluation Board Kit
  • RZ/Five Evaluation Board Kit
  • RZ/T2H Evaluation Board Kit
  • RZ/N2H Evaluation Board Kit
Type Title Date
Overview PDF 446 KB 日本語
1 item

Knowledge Base

  1. RZ/G3E: JTAG disablement process in RZ/G3E

    ... 0 and security package version v4.2.0.0_update1 Question How to disable JTAG port in RZ/G3E permanently? Solution Step1: Download security package: Download and unzip the security package for G3E: RZ MPU Security Package (Linux OS) This security package contains the security startup guide. The security ...

    Mar 9, 2026