Skip to main content
Renesas Electronics Corporation

Features

  • Arm® Cortex®-A55 (quad or dual)
  • Arm Cortex-M33
  • Display interface (MIPI DSI, LVDS, or Parallel-IF)
  • PCIe Gen2 1-lane
  • USB 2.0 interface (2ch), SD interface (3ch)
  • CAN interface (CAN FD)
  • Gigabit Ethernet (2ch) with time-sensitive networking (TSN)
  • Memory error detection and correction (ECC)
  • LPDDR4 or DDR4 memory interface
  • External bus interface
  • Secure boot
  • Secure update
  • Hardware cryptographic IP
  • True random number generator (TRNG)
  • Secure debug
  • Arm TrustZone®
  • Tamper detection
  • BGA package (14mm × 14mm, 17mm × 17mm)
  • Explore the Renesas-validated DRAM Compatibility List

Description

The RZ/G3SE is a microprocessor (MPU) designed for IoT devices, integrating a quad-core CPU, a microcontroller core, a PCIe interface, and TSN-enabled Gigabit Ethernet on a single chip. With low-power standby capability and advanced security functions, the RZ/G3SE reduces system power consumption and improves reliability for IoT devices and edge computing applications. Robust hardware security protects IoT endpoints from cyberattacks. The built-in display interface is ideal for applications requiring display functionality. Full pin compatibility between the RZ/G3SE and RZ/G3L enables users to reuse the same PCB design and efficiently scale development across a wide range of applications, from display-equipped HMI devices to display-less IoT devices.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A55 x 2 + Cortex-M33 x 1, Cortex-A55 x 4 + Cortex-M33 x 1
Program Memory (KB)0
RAM (KB)512
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)3 - 3.6
I/O Ports113
NPUNo
DRAM I/FLPDDR4-2133/DDR4-2133 (16-bit)
3D GPUNo
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)1200
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)PCIe (Gen2.0 1Lane) x 1 ch
SCI or UART (ch)10
SPI (ch)3
I2C (#)4
CAN (ch)3
CAN-FD (ch)3
WirelessNo
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)17
32-Bit Timer (ch)9
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)1
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA17 x 17 x 1.43680.65
LFBGA14 x 14 x 1.44000.5

Product Comparison

3D illustration featuring top and bottom views of LFBGA IC chip package with 368 lead count.
3D illustration featuring top and bottom views of LFBGA IC chip package with 368 lead count.
RZ/G3SERZ/G3L
CPUCortex-A55 x 2 + Cortex-M33 x 1, Cortex-A55 x 4 + Cortex-M33 x 1Cortex-A55 x 2 + Cortex-M33 x 1, Cortex-A55 x 4 + Cortex-M33 x 1
3D GPUNoArm Mali-G31
AcceleratorNoVideo Codec
Image CodecNoH.264
Pkg. TypeLFBGALFBGA

Application Block Diagrams

AI-enabled smart home security hub block diagram showing an MPU connected to cameras, sensors, display, audio, Wi-Fi and Bluetooth, DDR4, eMMC, and power management.
AI-Enabled Smart Home Security Hub
AI-enabled smart home security hub with edge-based video analytics, multi-sensor monitoring, and cloud connectivity for intelligent real-time threat detection.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/FNPU3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Operating Freq of Sub CPU (Max)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)
R9A08G045SE5GBG#AC0ActiveN/AOut of StockLFBGA1ku | $14.28Bulk (Tray)RZRZ/GG3SEArmCortex-A55 x 2 + Cortex-M33 x 1Cortex-M33Double6400512KBYes400#0.5mm14 x 14 x 1.47#3 - 3.6113DMAC321#No316LPDDR4-2133/DDR4-2133 (16-bit)NoNoNo1Tj = -40 to +12516#No1200MHz200NoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )PCIe (Gen2.0 1Lane) x 1 ch103114#133NoNo03No1798#0No0Yes0080000000000No11NoNoNoNo4chAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNGJTAG/SWD3
R9A08G045SE5GBG#BC0ActiveN/AOut of StockLFBGA1ku | $14.28Full Carton (Tray)RZRZ/GG3SEArmCortex-A55 x 2 + Cortex-M33 x 1Cortex-M33Double6400512KBYes400#0.5mm14 x 14 x 1.47#3 - 3.6113DMAC321#No316LPDDR4-2133/DDR4-2133 (16-bit)NoNoNo952Tj = -40 to +12516#No1200MHz200NoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )PCIe (Gen2.0 1Lane) x 1 ch103114#133NoNo03No1798#0No0Yes0080000000000No11NoNoNoNo4chAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNGJTAG/SWD3
R9A08G045SE6GBG#AC0ActiveAvailableOut of StockLFBGA1ku | $16.76Bulk (Tray)RZRZ/GG3SEArmCortex-A55 x 4 + Cortex-M33 x 1Cortex-M33Double6400512KBYes400#0.5mm14 x 14 x 1.47#3 - 3.6113DMAC321#No316LPDDR4-2133/DDR4-2133 (16-bit)NoNoNo1Tj = -40 to +12516#No1200MHz200NoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )PCIe (Gen2.0 1Lane) x 1 ch103114#133NoNo03No1798#0No0Yes0080000000000No11NoNoNoNo4chAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNGJTAG/SWD3
R9A08G045SE6GBG#BC0ActiveN/AOut of StockLFBGA1ku | $16.76Full Carton (Tray)RZRZ/GG3SEArmCortex-A55 x 4 + Cortex-M33 x 1Cortex-M33Double6400512KBYes400#0.5mm14 x 14 x 1.47#3 - 3.6113DMAC321#No316LPDDR4-2133/DDR4-2133 (16-bit)NoNoNo952Tj = -40 to +12516#No1200MHz200NoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )PCIe (Gen2.0 1Lane) x 1 ch103114#133NoNo03No1798#0No0Yes0080000000000No11NoNoNoNo4chAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNGJTAG/SWD3
R9A08G045SE7GBG#AC0ActiveN/AOut of StockLFBGA1ku | $17.56Bulk (Tray)RZRZ/GG3SEArmCortex-A55 x 2 + Cortex-M33 x 1Cortex-M33Double6400512KBYes368#0.65mm17 x 17 x 1.47#3 - 3.6113DMAC321#No316LPDDR4-2133/DDR4-2133 (16-bit)NoNoNo1Tj = -40 to +12516#No1200MHz200NoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )PCIe (Gen2.0 1Lane) x 1 ch103114#133NoNo03No1798#0No0Yes0080000000000No11NoNoNoNo4chAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNGJTAG/SWD3
R9A08G045SE7GBG#BC0ActiveN/AOut of StockLFBGA1ku | $17.56Full Carton (Tray)RZRZ/GG3SEArmCortex-A55 x 2 + Cortex-M33 x 1Cortex-M33Double6400512KBYes368#0.65mm17 x 17 x 1.47#3 - 3.6113DMAC321#No316LPDDR4-2133/DDR4-2133 (16-bit)NoNoNo672Tj = -40 to +12516#No1200MHz200NoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )PCIe (Gen2.0 1Lane) x 1 ch103114#133NoNo03No1798#0No0Yes0080000000000No11NoNoNoNo4chAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNGJTAG/SWD3
R9A08G045SE8GBG#AC0ActiveAvailableOut of StockLFBGA1ku | $20.03Bulk (Tray)RZRZ/GG3SEArmCortex-A55 x 4 + Cortex-M33 x 1Cortex-M33Double6400512KBYes368#0.65mm17 x 17 x 1.47#3 - 3.6113DMAC321#No316LPDDR4-2133/DDR4-2133 (16-bit)NoNoNo1Tj = -40 to +12516#No1200MHz200NoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )PCIe (Gen2.0 1Lane) x 1 ch103114#133NoNo03No1798#0No0Yes0080000000000No11NoNoNoNo4chAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNGJTAG/SWD3
R9A08G045SE8GBG#BC0ActiveN/AOut of StockLFBGA1ku | $20.03Full Carton (Tray)RZRZ/GG3SEArmCortex-A55 x 4 + Cortex-M33 x 1Cortex-M33Double6400512KBYes368#0.65mm17 x 17 x 1.47#3 - 3.6113DMAC321#No316LPDDR4-2133/DDR4-2133 (16-bit)NoNoNo672Tj = -40 to +12516#No1200MHz200NoNo10M/100M/1G2ch02#( 2 / 2 )( 2 / 2 )( 0 / 0 )PCIe (Gen2.0 1Lane) x 1 ch103114#133NoNo03No1798#0No0Yes0080000000000No11NoNoNoNo4chAES, RSA, ECC, SHA-1, SHA-224, SHA-256, GHASH, TRNGJTAG/SWD3

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

Complementary Silicon Devices
Complementary Silicon Devices

Complementary Silicon Devices

Würth Elektronik provides electronic and electromechanical components that support efficient, reliable system design across industrial, automotive, communications, and consumer applications. They help engineers address power conversion, electromagnetic compatibility, signal integrity, and connectivity requirements, backed by strong technical support, dependable quality, and comprehensive design resources that accelerate development and reduce integration risk.
Würth Elektronik
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?