Renesas is enabling a comprehensive partner ecosystem to deliver an array of software and hardware building blocks that will work out-of-the-box with Renesas RL78 Family MCUs. The Renesas RL78 ecosystem will help accelerate the development of IoT applications, including core technologies such as security, safety, connectivity, and HMI among others.

Image
Renesas RL78 Ready
NanoLock Security Embedded Gatekeeper
NanoLock Security’s Embedded Gatekeeper delivers zero-trust, device-level protection against cyber events and even human errors.
Veridify Future-Proof Security for RL78 IoT Edge Devices
Veridify’s security tools provide authentication and data protection solutions that are ideal for protecting connected low resource microcontrollers like the RL78.
ABUP ELB Bootloader
External Lite Bootloader (ELB) is a bootloader program from ABUP that generates a lightweight low code.
DTDS LoRa®-based Module for IoT Connectivity
DTDS’ 622 Module is built based on Renesas' RL78/G13 microcontroller running the Renesas LoRaWAN stack and Semtech SX1262 LoRa communications device.
Commotech CAP TOUCH
Renesas Capacitive Touch Demo Kits from Commotech are developed using three Renesas MCUs RL78/G23, RX140, RA2E1 integrating on-chip cap-touch controller.
JNE Smart technologies 3-Phase Smart Meter
JNE's 3-Phase Smart Meter is a ready-to-use solution for smart metering using the onboard Renesas MCU RL78/I1C -512K/100Pin.
TMGTE IO-Link Device Software​
Simple to complex IO-Link projects can be realized with the comprehensive TMGTE IO-Link Device Software.
Terranova DLMS Smart Meter Library
Terranova’s Smart Meter Libraries suite is designed for the implementation of some of the more important and widely used communication protocols such as DLMS/COSEM, MBUS, and SML.
Algocraft WriteNow! Programmers
The WriteNow! parallel in-system programmers support popular Renesas MCUs and have a compact size for an easy ATE/fixture integration.
GaleComm Flash MCU Programmer
FT200 series programmer is a single-channel programmer, with good compatibility, and powerful features.
IAR Embedded Workbench
IAR Embedded Workbench is a complete development toolchain that provides powerful code optimizations and comprehensive debugging features in an easy-to-use IDE.
SMH Technologies Bsmart
Bsmart is a single-site in-system programmer that can work with a USB, LAN, or Bluetooth connection.
SMH Technologies FlashRunner 2.0
FlashRunner 2.0 is a universal parallel in-system programmer with easy fixture integration thanks to its compact size.
SMH Technologies FlashRunner HS
FlashRunner High-Speed is a universal parallel in-system programmer supporting up to 32 targets in parallel.