Overview
Description
SEGGER Flashers are a professional line of in-circuit programmers (ICP) designed for use in service environments, prototype programming, and mass production. They are capable of programming non-volatile memory in microcontrollers, Systems-on-Chip (SoCs), and external SPI-style flash memory. The programming interface can support both serial and parallel data transfer over multiple I/O pins. The tools support all Renesas’s core devices including Renesas’s RA, RX, RL78 and RH850 MCUs, and RZ MPUs and RISC-V MCUs/MPUs.
Features
- High throughput: turbot mode enables programming speeds close to the theoretical maximum
- High yield rates: reliable production programming, multi-level verification, and proven algorithms
- Solutions for single-unit, secure, and gang programming
Comparison
Applications
- Automotive
- Energy-saving IoT appliance
- Healthcare
- Home appliance
- Industrial controls
- Smart home