Overview
Description
Parasoft C/C++test and C/C++test CT test solutions provide an efficient, high-quality integrated platform for safety- and security-critical real-time embedded software. The tool suite brings together static analysis, unit testing, code coverage, requirements traceability, and compliance reporting into one seamless solution. With an open and extensible architecture, Parasoft seamlessly integrates directly into modern development toolchains and CI/CD pipelines, enabling continuous quality verification from the first line of code to the final product release. Get flexible integrations that work with any of Renesas’s RZ MPUs and RA, RX, and RL78 MCUs, ideal for safety- and security-critical software development across multiple domains.
Features
- Static Analysis
- Enforce coding standards (MISRA, AUTOSAR C++14, CERT, CWE, OWASP)
- Perform deep dataflow and control-flow analysis to detect runtime defects early
- Unit Testing and Code Coverage
- Automatically generate and execute unit tests on host or target hardware
- Integrate with any unit testing frameworks like GoogleTest, CppUnit, etc.
- Measure statement, branch, MC/DC, and assembly-level coverage
- Compliance and Certification Support
- TÜV SÜD certified for use in IEC 62304, IEC 61508, and EN 50128.
- Generate comprehensive audit-ready reports and documentation.
- Dashboards and Analytics
- Provides centralized reporting with interactive dashboards.
- Gives real-time insights into code quality, safety compliance, and test coverage.
- Enables data-driven decisions for risk mitigation and release readiness.
Comparison
Applications
- Industrial & Energy
- Medical devices
- Rail transportation
- Consumer electronics