Skip to main content
View
View
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Provider

Description

SEGGER's emPower OS is a high-performance software platform and complete operating system designed for embedded systems and IoT devices. It includes essential components such as a real-time operating system (RTOS), file system, user interface, web server, connectivity libraries, and robust security protocols. This all-in-one solution supports any CPU, manufacturer, or cloud provider. It is compatible with Renesas’s RA, RL78 and RH850 MCUs, and RZ MPUs and RISC-V MCUs/MPUs.

Image
SEGGER emPower OS

Features

  • Simplifies porting software across different hardware platforms
  • Operates independently of specific providers and manufacturers
  • Enables immediate application development with minimal setup

Comparison

Applications

  • Automotive
  • Energy-saving IoT appliance
  • Healthcare
  • Home appliance
  • Industrial controls
  • Smart home