Remote monitoring and control (M&C) systems are designed to control large or complex facilities such as factories, power plants, network operations centers, airports, and spacecraft, with some degree of automation. M&C systems may receive data from sensors, telemetry streams, user inputs, and pre-programmed procedures. It is often convenient to have remote monitoring stations to provide status and control to the various “nodes” on the system, typically through RS-232, RS-485 and RS-422. Using the Synergy S5D9 microcontroller (MCU), Renesas’ Remote Monitoring System solution can quickly support various connectivity standards and an LCD to form a monitoring station. The ISL32704E transceiver supports a fully-isolated and robust ESD RS-485 interface while the RV1S9160A photocoupler provides isolation for the other RS-232/485 transceivers.
The solution also supports voice recognition and capacitive touch control. The Wi-Fi can support WLAN connectivity to the cloud. And, the bigger color TFT-LCD supports an improved HMI.
An optional cloud connection is supported by the peripheral module interface (PMOD) RF modules and the Synergy SSP.
Key Features:
- Wide connectivity with multiple isolated RS-485, RS-232, and RS-422 buses
- High performance Arm® Cortex® S5D9 MCU with built-in TFT-LCDC, capacitive touch with qualified SSP
- Large memory for supporting the high connectivity requirements
- Easy cloud connection
Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Microcontroller | |||
S7 | Synergy Platform | Select specific device | Select specific device |
S5 | Synergy Platform | Select specific device | Select specific device |
Transceiver | |||
ISL32704E | RS-485 transceiver with high drive capability and robust ESD | Datasheet | Buy / Sample |
ISL4223E | Dual RS-232 transceiver with low current operation | Datasheet | Buy / Sample |
ISL41387 | RS-232/RS-485 fail safe transceiver with self-test function | Datasheet | Buy / Sample |
Photocoupler | |||
RV1S9160A | High CMR, 15Mbps CMOS output | Datasheet | Buy / Sample |
LDO | |||
ISL80510 | Single-output, high-performance 5V/1A regulator | Datasheet | Buy / Sample |