Overview
Description
The smart gate driver IC is designed for 3-phase sensorless brushless DC (BLDC) motor applications. It integrates three half-bridge smart gate drivers capable of powering N-channel MOSFET bridges with voltages ranging from 4.5V to a maximum of 60V, featuring 1A drive and 2A sinking current capability. This setup enables control of high-current GaN MOSFETs. The IC includes a buck-boost converter to supply power to the MCU and incorporates three differential amplifiers with adjustable gain for precise ground-side shunt current sensing, feeding data to the MCU's ADC input. The MCU enhances data communication through CAN FD and I3C protocols and features a specialized ADC for motor control, supporting calculation-intensive algorithms for smoother motor tuning. The use of GaN high voltage MOSFETs allows for high current switching without bulky heatsinks, optimizing the system for compact, high-efficiency applications.
System Benefits:
- Facilitates a minimalistic PCB design approach while keeping the specialized communications and motor control requirements.
- GaN MOSFETs enable compact heatsink designs and operation without forced cooling.
- Supports a wide range of motor specifications, from 5V to 60V, accommodating 20A motors without heatsinks (up to 1200W max) and peak startup currents reaching 46A.
Comparison
Applications
Test This Board Remotely
MCU
Products
Boards & Kits
3-Phase Full-Bridge Driver
Products
News & Blog Posts
Blog Post Dec 14, 2023 |
Blog Post Nov 16, 2023 |