メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The RZ Common System Release Package is a public release that aims to achieve a common board support package (BSP), toolkit, UX, and workflow across a broad set of boards that are used in proof of concept (PoC) / product development as well as provide a uniform out-of-box experience to customers for these products.

The system release package contains the following:

  • A common BSP supporting multiple platforms, reducing the need for individual BSP builds
  • Multiple images that are geared to general baseline use cases including Ubuntu.
  • Yocto build scripts.
  • Ubuntu build scripts
  • Host side tools.
  • Environmental files.
  • SDKs for all images
  • Documentation which includes
    • User manual
    • Copyright & license information

特長

  • Architected to support multiple platforms by the same image and tools over time.
  • A common BSP for multiple platforms.
  • Identification of boards through revision ids.
  • Device trees are used all the way from flashing tools, firmware, bootloader to Linux kernel.
  • Common frameworks.
  • Open-source packages using GPLv2 and GPLv3 packages.
  • Carefully considered base images that allow for a quick starting point to build a product.
  • Complete set of features working out of the box.
  • Seamless out-of-box experience.
  • Automated Yocto build scripts that can rebuild the entire package with only a few commands.
  • Host tools to flash the firmware in multiple processes.
  • Tools supporting both Linux and Windows workflows.
  • Docker friendly build scripts.
  • Extensive documentation covering the hardware, software, and application development and deployment.
  • Prebuilt SDK’s for application development.
  • Camera support inclusion for ar0331, imx135, arducam-pivariety, arducam_64mp, and tevs.
  • Codec package for GStreamer integration.

リリース情報

  • RZ Common System Release Package 3.1 Highlights:
    • Common images for multiple boards providing a unified starting point.
    • Common code for similar platforms allowing same images starting from bootloader stage to desktop UI to run on multiple boards
    • Yocto Styhead 5.1
    • Ubuntu 24.04
    • Linux Kernel 6.10 (open source - mainline fork)
    • Open source Panfrost driver stack with OpenGL ES implementation.
    • QT 6.0
    • Seamless tool flow for quick flashing of firmware and images.

ターゲットデバイス

分類 タイトル 日時
ソフトウェア/ツール-ソフトウェア 8,332.20 MB
ソフトウェア/ツール-ソフトウェア 49,434.30 MB
ソフトウェア/ツール-ソフトウェア 8,137.71 MB
ソフトウェア/ツール-ソフトウェア 45,483.79 MB
ソフトウェア/ツール-ソフトウェア 7,672.66 MB
ソフトウェア/ツール-ソフトウェア 50,241.48 MB
ソフトウェア/ツール-ソフトウェア 7,414.11 MB
ソフトウェア/ツール-ソフトウェア 22,611.01 MB
ソフトウェア/ツール-ソフトウェア 3,963.95 MB
ソフトウェア/ツール-ソフトウェア 22,548.31 MB
10件
分類 タイトル 日時
マニュアル-開発ツール PDF 25.21 MB
Explains software architecture, supported hardware, and system operation of the RZ System Release Package. This manual details installation, customization, peripheral bring-up, driver enablement, and device tree modification, and describes engineering concepts, application development frameworks, debugging, troubleshooting, and recreating the release from open-source repositories.
その他資料 PDF 251 KB
クイックスタートガイド PDF 8.27 MB
Enables you to quickly setup the software and get the supported hardware to a successful boot and user session in the minimal possible time, including essential hardware setup. This document contains information on the release package artifacts, programming the SD card, essential interfacing of the hardware, booting up the supported board, and useful troubleshooting, tips and references. Get to a usable system in as minimal of effort and time as possible on a supported hardware platform.
3件

関連ボード&キット

パートナー

IMDT Ltd. Logo
IMDT

The IMDT V2H SBC (Single Board Computer) carrier board transforms an IMDT SOM based on the Renesas RZ/V2H into a powerful, compact mini-computer.

Geniatech Europe GmbH Logo
Geniatech

The Geniatech AHAURA RS-G2L100 includes a high-performance 64-bit dual-core (Cortex®-A55) processor - RZ/G2L, HDMI out display support at resolutions up to 1080P, hardware video decodes up to 1080P, up to 4GB of RAM, dual-band 2.4GHz/5.0GHz wireless LAN, Bluetooth® (Bluetooth 5.1 compliant Bluetooth Low Energy) two Gigabit Ethernet, two USB 2.0 and LTE Cat-M1, and more.

サポートコミュニティ

  1. Amazon FreeRTOSだそうです。ルネサスさんのRXは参加しないのかな?

    こんにちは。NoMaYです。ライセンスはMIT Licenseでした。TLSとしてmbed TLSが使用されていました。サポートされているボードの写真 ...

    2017年12月2日
サポートコミュニティ

サポートコミュニティ

ルネサスエンジニアリングコミュニティの技術スタッフから迅速なオンライン技術サポートを受けることができます。
記事を参照する

ナレッジベース

ナレッジベースを参照して、役立つ記事、FAQ、その他の役立つリソースを入手してください。
サポートチケット

サポートチケット

技術的に深い内容や公開したくない内容のご質問はこちらです。