メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Logic AND/NAND input
  • 3V and 5V Input compatible
  • Clocking speeds up to 10MHz
  • 20ns Switching/delay time
  • 2A Peak drive
  • Isolated drains
  • Low output impedance
  • Low quiescent current
  • Wide operating voltage — 4.5V to 16V
  • Pb-free available (RoHS compliant)

説明

The EL7242/EL7252 dual input, 2-channel drivers achieve the same excellent switching performance of the EL7212 family while providing added flexibility. The 2-input logic and configuration is applicable to numerous power MOSFET drive circuits. As with other Intersil drivers, the EL7242/EL7252 are excellent for driving large capacitive loads with minimal delay and switching times. Shoot-thru protection and latching circuits can be implemented by simply cross-coupling the 2-channels.

パラメータ

属性値
Drivers (#)2
Input Voltage (Max) (V)15
Peak Output Current IPK (A)2
Rise Time (μs)20
Fall Time0.02
Turn On Delay (ns)20
Turn Off Delay (ns)20
IS (mA)3
Input Supply Range (V)4.5 - 15
Output Signal Range0 to +15
Input Signal Range0 to 15

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOICN4.9 x 3.9 x 0.0081.3

アプリケーション・ブロック図

PC Water Cooling System with Wireless Control Block Diagram
ワイヤレス制御付きPC用水冷システム
ワイヤレス制御、効率的な熱放散、柔軟な構成を備えた高度なPC用水冷システム。

その他アプリケーション

  • Short circuit protected switching
  • Undervoltage shut-down circuits
  • Switch-mode power supplies
  • Motor controls
  • Power MOSFET switching
  • Switching capacitive loads
  • Shoot-thru protection
  • Latching drivers

適用されたフィルター