| CAD Model: | View CAD Model |
| Pkg. Type: | SOICN |
| Pkg. Code: | MSL |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 0.00 |
| Pitch (mm): | 1.3 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (EL7242CSZ) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 3 |
| Pitch (mm) | 1.3 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 0.00 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Drivers (#) | 2 |
| Fall Time | 0.02 |
| IS (mA) | 3 |
| Input Signal (Max) | 15 |
| Input Signal Range | 0 to 15 |
| Input Supply (Max) (VP) | 15 - 15 |
| Input Supply Range (V) | 4.5 - 15 |
| Input Voltage (Max) (V) | 15 |
| Length (mm) | 4.9 |
| MOQ | 1552 |
| Operating Freq (Max) (MHz) | 10 |
| Output Signal (Max) (V) | 15 |
| Output Signal Range | 0 to +15 |
| Parametric Category | Low-Side FET Drivers |
| Peak Output Current IPK (A) | 2 |
| Pkg. Type | SOICN |
| Qualification Level | Standard |
| RDS (ON) (Ohms) | 4 |
| Rise Time (μs) | 20 |
| Turn Off Delay (ns) | 20 |
| Turn On Delay (ns) | 20 |
| VBIAS (Min) (V) | 4.5 |
| Width (mm) | 3.9 |
The EL7242/EL7252 dual input, 2-channel drivers achieve the same excellent switching performance of the EL7212 family while providing added flexibility. The 2-input logic and configuration is applicable to numerous power MOSFET drive circuits. As with other Intersil drivers, the EL7242/EL7252 are excellent for driving large capacitive loads with minimal delay and switching times. Shoot-thru protection and latching circuits can be implemented by simply cross-coupling the 2-channels.