メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

代替製品

特長

  • 8 – 0.7V low-power HCSL-compatible output pairs
  • LP-HCSL outputs with Zo = 85ohms ; save power and board space - no termination resistors required.
  • Space-saving 48-pin VFQFPN package
  • Fixed feedback path for 0ps input-to-output delay
  • 8 OE# pins; hardware control of each output
  • PLL or bypass mode; PLL can dejitter incoming clock
  • 100MHz or 133MHz PLL mode operation; supports PCIe and QPI applications
  • Selectable PLL bandwidth; minimizes jitter peaking in downstream PLL's
  • Spread Spectrum Compatible; tracks spreading input clock for low EMI
  • Cycle-to-cycle jitter < 50ps
  • Output-to-output skew < 65 ps
  • Input-to-output delay variation < 50ps
  • PCIe Gen3 phase jitter < 1.0ps RMS
  • QPI/UPI 9.6GT/s 12UI phase jitter < 0.2ps RMS

説明

The 9ZXL0851 is a low-power 8-output differential buffer that meets all the performance requirements of the Intel DB1200ZL specification. It is suitable for PCI-Express Gen1/2/3 or QPI/UPI applications, and uses a fixed external feedback to maintain low drift for demanding QPI/UPI applications.

パラメータ

属性値
Diff. Outputs8
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)25 - 150
Diff. Inputs1
Diff. Input SignalingHCSL
Accepts Spread Spec InputYes
Power Consumption Typ (mW)445
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Diff. Termination Resistors16
Package Area (mm²)36
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)33 - 150
FunctionBuffer
Input TypeHCSL
Output Voltage (V)0.7
Product CategoryProcessor Clock Buffers

パッケージオプション

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN6.0 x 6.0 x 0.9480.4

アプリケーション・ブロック図

Genoa Server Block Diagram
AMD第4世代EPYC (Genoa) パワー&タイミングシステム
SVI3、DDR5、PCIe Gen 5/6をサポートするAMD Genoa向けの完全な電源およびタイミングシステム。

適用されたフィルター