概要
The SSC Mass Calibration Board (MCB) is included in the SSC Mass Calibration System (includes 4 MCBs), which provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple sensor signal conditioner (SSC) ICs (DUTs). It enables communication via the SSC Communication Board with multiple DUTs mounted on either the user's modules or on Mass Calibration Reference Boards. Each MCB allows connection of up to 24 DUTs. The system can operate with up to 8 MCBs, allowing connection of up to 192 DUTs. It can be ordered separately after ordering the complete SSC Mass Calibration System.
特長
- SSC Mass Calibration Board
サンプル&ご購入
SSCMASSCALIBDV2P1
アクティブ拡張ハードウェア
SSC Communication Board
SSC Mass Calibration System Power Switch Board
The SSC Mass Calibration System Power Switch Board supports the SSC Mass Calibration Systems for the ZSC31010, ZSC31015, and ZSC31050 sensor signal conditioner (SSC) ICs (DUTs). It enables switching a power supply for the DUTs of up to 40VDC. It is ordered separately.
SSC Replacement Board
ZSC31010 Mass Calibration System
Mass Calibration System for ZSC31014
ZSC31015 Mass Calibration System
ZSC31050 Mass Calibration System
ZSC31150 Mass Calibration System
ZSSC3123 Mass Calibration System
Mass Calibration System for ZSSC313x
The ZSSC313x Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC313x Sensor Signal Conditioner (SSC) ICs, including the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138. The user's PC can communicate via the SSC Communication... 続きを読む