概要
The ZSC31150 mass calibration system (MCS) provides the hardware required for the simultaneous configuration, calibration, and evaluation of multiple ZSC31150 sensor signal conditioner (SSC) ICs. A user's PC communicates with multiple ZSC31150 devices under test (DUTs) through the SSC communication board. The DUTs can be mounted either on user modules or on ZSC31150 mass calibration reference boards connected through the mass calibration board (MCB). Each MCB supports up to 24 DUTs, and the system can operate with up to 8 MCBs, enabling simultaneous connection of up to 192 DUTs.
The boards can also be ordered separately. To facilitate product comparisons, this kit is compatible with selected Renesas devices. Contact your local sales representative for more information.
The evaluation kit software is available online as a free download.
Kit Contents
- 4 SSC mass calibration boards (MCBs)
- SSC communication board
- 4 ZSC31150 mass calibration reference boards with one mounted ZSC31150 sample each
- SSC flat-cable kit (30m of 10-wire flat cable and 100 connectors)
- USB cable
特長
- Supports simultaneous configuration, calibration, and evaluation of multiple ZSC31150 SSCs
- Each mass calibration board (MCB) supports up to 24 devices under test (DUTs)
- Supports up to 8 MCBs for calibration of up to 192 DUTs in a single system
- SSC communication board provides PC-based control and communication
- USB connectivity between the PC and the mass calibration system
- Software tools support efficient multi-device calibration workflows
サンプル&ご購入
適用されたフィルター
拡張ハードウェア
SSC Communication Board
SSC Mass Calibration Board
ZSC31150 Evaluation Kit
SSC Flat Cable for Mass Calibration System
ビデオ&トレーニング
A brief introduction and overview of IDT's (acquire by Renesas) sensor signal conditioner evaluation kits. Evaluation kits generally consist of three parts: a communication interface board, a device board, and a sensor simulator board - all connected together. A sophisticated software GUI accompanies the kit, enabling an engineer to learn how to use the part rapidly, do quick prototyping, and practice calibrations.
Presented by David Grice, applications engineer at IDT. For more information about IDT's sensor signal conditioner products, visit the Sensor Signal Conditioner page.