This device driver controls SD cards with the use of the on-chip SD host interface (SDHI) of an MCU. Using this driver along with a lower-layer SDHI FIT module allows you to control SD memory and SDIO (Secure Digital Input/Output).
You can update or read data by simply calling user API functions. This device driver is a Firmware Integration Technology (FIT) module which supports FIT. In combination with other FIT modules, you can easily include various sample code in user applications. DMAC or DTC transfer can be included by combining the SD card driver with the DMAC FIT module or DTC FIT module.
Latest Ver.: V2.03
Released: Jan. 21, 2019
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 1.33 MB 日本語 | |
Application Note | PDF 1.10 MB 日本語 | |
Application Note | PDF 1.01 MB 日本語 | |
3 items
|
The SD memory card driver complies with the SD Simplified Specification. A company planning to manufacture its own memory cards or host products, or to use the official SD standards in the R&D phase, is required to have a license for this from the SD Association.
Product Name | SD Memory Card Driver |
---|---|
Target Device | SD Memory Card |
Target MCUs | RX231, RX64M, RX65N/RX651, RX71M |
Evaluation Board | An SD card slot is required. You can evaluate the driver on any of the following kits. |
*1 Obtain a commercial Pmod SD card conversion board.
Product Name | SDIO Driver *2 | |
---|---|---|
Target Device | SDIO Interface Wireless LAN (eWBC from d-broad, Inc.) *3 |
SDIO Interface Wireless LAN (TypeZX from Murata Manufacturing Co., Ltd.) *3 |
Target MCUs | RX231, RX64M, RX65N/RX651, RX71M | |
Part Number | RTM0RX0000DSDD2JB0RP | RTM0RX0000DSDD3JB0RP |
Status | Available | Available |
Evaluation Board |
*2 To place an order for the SDIO Driver, contact your local Renesas Electronics marketing office or distributor and let them know the above orderable part number.
*3 For an environment where wireless LAN operation can be verified in combination with the valuation board, contact your local Renesas Electronics marketing office or distributor.
The SD card driver can be used with any of the following FAT file system software libraries.