Overview
Description
The Renesas Starter Kit+ for RX65N is the perfect starter kit for developers who are new to the RX65N. The kit includes an LCD display module, on-chip debugging emulator, and integrated development environment so you can start evaluating the RX65N immediately after opening the box. Please use this product to experience the performance and functions of the RX65N.
About the bundled emulator
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)
The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
Features
- 1 channel Ethernet can be evaluated.
- Mounts SD slot.
- 1 channel USB Function and 1 channel USB Host can be evaluated.
- In addition, CAN, RSPI, QSPI, etc. can be evaluated.
- Includes sample codes. Sample programs will be available in Renesas Web site. Easy to understand coding technique.
- Required IBM-PC compatible PC (need USB interface, Processor 1GHz over), OS: Windows 8.1/8/7/Vista (other than the listed OS is not supported)
sample text sample textsample textsample textsample textsample textsample textsample textsample textsample textsample textsample textsample text
sample text sample textsample textsample textsample textsample textsample textsample textsample textsample textsample textsample textsample text
Applications
Design & Development
Videos & Training
Additional Videos
Support
Knowledge Base
- Getting Renesas Starter Kit+ for RX65N-1MB Boot Loader Sample Project
... The RX65N Renesas Starter Kit Sample Code is also available from the Renesas Starter Kit+ for RX65N download page.https://www.renesas.com/products/microcontrollers-microprocessors/rx-32-bit-performance-efficiency-mcus/rx65n-1mb-starter-kit-plus-renesas-starter-kit-rx65n-1mb#documents
Apr 21, 2020