Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Industrial Sensor Network

Overview

Description

This complete industrial sensor network is for temperature controllers, transmitters, data loggers, etc. For IO-Link applications, sensing parameter settings can be done through the IO-Link tool on a PC connected to the user’s IO-Link master board. The device board will be expanded as a universal board, which will be able to connect with various MCU evaluation boards, some RS-485 interfaces, and a controller area network (CAN) with industrial fieldbus. Each connection is independent and the user can select the appropriate connection for their application.

System Benefits:

  • Enables cost-effective two-way communication
  • Factory-programmed parameters for quick and easy deployment
  • Real-time monitoring of sensing status for improved accuracy and responsiveness
  • Compact design integrates seamlessly with small sensor devices

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioDevice BoardDevice BoardDevice BoardSheet.143Sheet.144Sheet.115Sheet.116Sheet.117Sheet.1Sheet.2Sheet.3Sheet.4JP136JP136JP136LDOLDOLDOLevel ShifterLevel ShifterLevel ShifterPhotocoupler 1PhotocouplerPhotocouplerBuck RegulatorBuck RegulatorBuck RegulatorTransformerTransformerTransformerPower Supply 24VPower Supply 24VPower Supply 24VMPUMPUMPUMaster BoardMaster BoardMaster BoardResistor BridgeResistor BridgeResistor BridgeSheet.19Sheet.20ResistorResistor.99Resistor.100Resistor.101Sheet.25Sheet.26Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Connector 1Connector 1.111Connector 1.112Connector 1.113RTDResistor - FixedResistor - Fixed.64Sheet.65Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75IsolationIsolationIsolation8V8V8VSheet.78Sheet.79Sheet.80Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.95Line Driver/Level Shifter ICLine Driver/Level Shifter ICLine Driver/Level Shifter ICTransceiverTransceiverTransceiverSheet.98Sheet.109Sheet.110Sheet.111CAN PHYCAN PHYCAN PHYSheet.113Sheet.114Photocoupler 3PhotocouplerPhotocouplerSheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Component block.77PhotocouplerPhotocouplerConnector 1.163 To PhotocouplerTo PhotocouplerTo PhotocouplerSCKSCKSCKMOSIMOSIMOSISSLSSLSSLMISOMISOMISOTXD/ENTXD/ENTXD/ENTXDTXDTXDRXDRXDRXDSheet.146Sheet.147Sheet.148Sheet.149SensorSensorSensorSheet.151Sheet.152Sheet.1535V5V5V TXD/ENTXD/ENTXD/EN TXDTXDTXD RXDRXDRXDSheet.69Sheet.196Sheet.189Connector 1.179Sheet.191Sheet.192ThermocoupleThermocoupleThermocoupleRTD.197RTDRTDMCURX23E-A or RA2A1MCUMCUADCADCADCADCADCADCCPUCPUCPU
Exiting Interactive Block Diagram

Support