Features
- Long creepage distance (8 mm MIN)
- High-Speed communication (15 Mbps)
- High temperature operation (-40 to +125°C)
- High common mode (dv/dt) tolerant (CMH, CML = ±50 kV/μs MIN.)
- High isolation voltage (BV = 5000 Vr.m.s.)
- Low input drive current (IFHL = 2.2 mA MAX.)
- Low voltage power supply operation (VDD = 2.7 V~5.5 V)
- Low pulse width distortion (PWD = 20 ns MAX.)
- Pb free product
Description
The RV1S9060A is a photocoupler featuring high-speed switching up to 15Mbps with active low output logic which consist of an AlGaAs LED on the input side and an integrated circuit with a photodiode on the output. This product enables to low current operation on 3. 3V/5V power supply with high noise-tolerant CMR:50kV/us min. and high temperature operation up to Ta=125°C in logic interface circuit.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 1 |
| Data Speed (bps) | 15 Mbps |
| Output Type | CMOS |
| Absolute max. rated Power Supply Voltage (V) | 6 |
| Isolation Voltage (Vrms) | 5000 |
| IDDH max. (mA) | 2 |
| IDDL max. (mA) | 2 |
| VOL max. (V) | 0.1 |
| IFHL (Max) (mA) | 2.2 |
| tPHL/tPLH max. (ns) | 60/60 |
| SW PWD max. (ns) | 20 |
| CMTI min. (kV/µs) | 50 |
| Creepage Distance (mm) | 8 |
| Safety Standard UL (UL1577) | Approved |
| Safety Standard VDE (EN IEC 60747-5-5) | Approved |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
Application Block Diagrams
|
|
400V/2kW Synchronous Motor Controller with HMI Controller
400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply.
|
Applied Filters:
Loading
Filters
Software & Tools
Sample Code
Simulation Models
Renesas' RV1S9x60A photocouplers achieve high speed, low power consumption and high noise rejection, and are ideal for the development of high performance and high reliability automation equipment and green energy systems.