Overview
The RL78/G24 Interleaved Power Factor Correction (PFC) and LLC 400W is a development and evaluation kit for digital power control using the RL78/G24 microcontroller, a low‑power 16‑bit MCU designed for real‑time control applications. A single MCU controls both the PFC stage and dual‑channel LLC resonant converters, enabling an efficient and compact digital power solution.
By combining RL78 low‑power technology with optimized pulse‑width modulation (PWM) control and flexible operating‑mode switching, the reference design achieves high peak efficiency (greater than 95%), excellent light‑load efficiency (greater than 90%), and ultra‑low standby power consumption (less than 0.3W at a 0.15W load).
Dedicated digital power control hardware enables complex control sequences and high‑precision PWM operation that are difficult to implement with analog methods. This simplifies compliance with energy‑efficiency regulations while reducing overall system cost through lower heat dissipation.
Features
- High‑efficiency operation enabled by the dedicated digital power‑control features of the RL78/G24 microcontroller, achieving up to 95% peak efficiency
- Maintains high efficiency even under light‑load conditions, greater than 90%
- Ultra‑low standby power consumption enabled by the low‑power design of the RL78, less than or equal to 0.3W at a 0.15W load
- Flexible and high‑speed digital power sequence control using the Flexible Application Accelerator (FAA), with minimal CPU load
- Integrated one‑chip control of a two‑stage Power Factor Correction (PFC) and LLC power architecture using the RL78/G24
- Built‑in overcurrent protection (OCP) and overvoltage protection (OVP) functions
- Power platform standardization through component commonization, helping reduce semiconductor supply risk
- Model‑Based Development (MBD) environment support
- Seamless support for simulation, configuration, and hardware evaluation using the QE for Lighting & Power tool
- Compatibility with multiple RL78 development environments
Products in the Design
| PS2561DL1-1 | DC Input, Single DIP Photocoupler Operating Ambient Temperature 110°C |
| RAA223012 | 700V AC/DC Regulator with Ultra-Low Standby Power and up to 2.5W Output Power |
| RV1S9060A | High CMR, 15Mbps CMOS Output, Low Forward Current (IF) 3.3V/5V Operation, 5-PIN with 8mm Creepage Distance Package LSO5 Photocoupler |
Sample & Buy