Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Hand On/Off Detection and Steering Switch Demo Using Capacitive Touch Function of RL78/F25

Hand On/Off Detection and Steering Switch Demo Using Capacitive Touch Function of RL78/F25
Oct 2, 2025

About This Video

This demonstration shows hands-on/off detection (HOD) and steering wheel touch switch operation using the RL78/F25’s capacitive touch function (CTSU2SLa). With the capacitive touch function, a single MCU controls the HOD, direction indicators, and steering wheel touch switch functions. In addition, by combining Renesas LDO, IPD, IPS, and haptic drivers, steering wheel position detection, heater control, and vibration-based haptic feedback are enabled.

Related Resources