Skip to main content
Renesas Electronics Corporation

Description

QE for Matter is a development assistance tool that streamlines Matter application development, enabling efficient and high-quality development through data model configuration and automated code generation.
This product is a plug-in which extends the Renesas IDE "e² studio".

Features

  • Provides a guided and streamlined workflow for Matter application development.
  • Enables easy configuration of clusters, attributes, and endpoints within the IDE.
  • Automatically generates Matter data model source code.
  • Learn More

Release Information

Product NameLatest Ver.ReleasedTarget Device (Note1)Operating Environment
QE for MatterV1.0.0Jul 24, 2026RA Familye² studio plug-in(Note2)
Operating Environment

Notes

  1. For details on supported MCUs, refer to the section Target Devices.
  2. We recommend using the e² studio installer provided for the RA Family for customers using RA Family. For details, see the GitHub page on the Flexible Software Package (FSP).

Installing This Product

Target Devices

Type Title Date
Software & Tools - Software
Log in to Download ZIP 7.84 MB 日本語
1 item
Type Title Date
Release Note PDF 671 KB 日本語
QE for Matter is a development assistance tool that streamlines Matter application development, enabling efficient and high-quality development through data model configuration and automated code generation. This V1.0.0 Release Note provides an overview of the functions, supported environments, and important notes for this version.
Tool News - Release PDF 88 KB 日本語
Flyer PDF 752 KB 日本語 , 简体中文
3 items

Related Boards & Kits

Features

Provides a guided and streamlined workflow for Matter application development

QE for Matter simplifies Matter application development by unifying fragmented steps into a single, guided workflow within the IDE.
Follow the workflow to configure your application and generate source code through an intuitive GUI.

Image
QE for Matter Workflow image

 

Enables easy configuration of clusters, attributes, and endpoints within the IDE

QE for Matter offers an integrated GUI based on the ZCL Advanced Platform, allowing you to configure clusters, attributes, and endpoints directly in the IDE.
This ensures Matter device definitions are created and maintained in a consistent and structured way.

Image
ZCL Advanced Platform–based integrated GUI

 

Automatically generates Matter data model source code

QE for Matter supports one-click generation of source code based on the configured data model.

Image
Automated source code generation

Support Communities

  1. "Failed to load sample program downloading info" in QE for Motor (e2 studio)

    ... Failed to load sample program downloading info! Please make sure the network is connected." > My Setup:  * IDE: e2 studio [Version: 2025-10 (25.10.0)]  * Tool: QE for Motor [1.5.0.v20250609-0709]  * OS: Windows 11 > Troubleshooting done so far:  * I have verified my internet connection is active.  * I ...

    Dec 11, 2025