Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Frequency range: 0.750MHz to 1350MHz
  • Output types: LVDS, LVPECL, LVCMOS
  • Phase jitter (12kHz to 20MHz): 750fs to 890fs typical (1000fs max)
  • Supply voltage: 2.5V or 3.3V
  • Package options:
    • 3.2mm x 2.5mm x 1.0mm (not available for VCXO)
    • 5.0mm x 3.2mm x 1.2mm
    • 7.0mm x 5.0mm x 1.3mm
  • Frequency stability: ± 20ppm, ± 25ppm, ± 50ppm, or ± 100ppm
    • Operating temperatures: -20 °C to +70 °C
  • Frequency stability: ± 25ppm, ± 50ppm, or ± 100ppm
    • Operating temperatures: -40 °C to +85 °C
  • Frequency stability: ± 50ppm or ± 100ppm
    • Operating temperatures:  -40 °C to +105 °C
  • kV of 85ppm/volt typical from 0.5VDC to VDD (VCXO only)
    • Better than ±10% linearity for VC range

Description

The XL is a quartz-based PLL clock oscillator family with <1000fs phase jitter. Available in a wide frequency range from 0.750MHz to 1350MHz, the XL series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.

The third-order delta-sigma modulator reduces noise to levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead time, low cost, low noise, wide frequency range, and excellent ambient performance, the XL devices are an excellent choice over conventional technologies. The XL (XO option) devices have stabilities as tight as ±20ppm and the XL (VCXO option) devices have ±50ppm APR. Either option provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionXO, VCXO
Output TypeHCMOS, LVDS, LVPECL
Output Freq Range (MHz)0.75 - 1350
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Phase Jitter Max RMS (ps)1
Freq. Stability Total (± PPM)20, 25, 50, 100
Temp. Range (°C)-20 to +70, -40 to +85, -40 to +105, -40 to 85°C
Product CategoryCrystal Oscillators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
6
CLCC7.0 x 5.0 x 1.362.54

Application Block Diagrams

Multi-protocol network system block diagram utilizes the industrial communication MPU and various devices to support communication protocols like Ethernet-based OPC UA and BACnet.
Multi-Protocol Network System for Building Automation
Multi-protocol network system collects data from various building automation systems and incorporates industrial communication technologies.
Industrial Gigabit Ethernet SoM block diagram features integrated memory and dual industrial Ethernet Gigabit interface offering an all-in-one solution for high-speed industrial connectivity.
Industrial Gigabit Ethernet System on Module
Industrial gigabit Ethernet SoM enables fast data transmission and easy integration for efficient industry use.
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Applied Filters: