Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Built-in charge pump
  • 3.3V compatible logic interface
  • Low standby current
  • Short circuit protection
    • Shutdown by over current detection
    • Power limitation protection by over load detection (Power limitation: current limitation with delta Tch control)
    • Absolute Tch over temperature protection
  • Built-in diagnostic function
    • Proportional load current sensing
    • Defined fault signal in case of abnormal load condition Loss of ground protection
  • Loss of ground protection
  • Under voltage lock out
  • Active clamp operation at inductive load switch off
  • Cross current protection in case of H-bridge high side usage
  • Reverse battery protection by turn on the output
  • AEC Qualified
  • RoHS compliant
  • Product Spec.
    • Nch/Pch: Nch
    • Automotive: YES
    • Package Type.: TO252-7
    • Type: High side
    • Channels: 1
    • RON (mohm) typ. @ Tj = 25 °C: 6
    • RON (mohm) max. @ Tj = 150 °C: 12
    • Vcc (V) min.: 4.5
    • Vcc (V) max.: 28
    • Vload dump (V): 42
    • IL (A) typ.: 9
    • IL (SC) (A): 80
    • Diagnostic: Current Sense
    • ton (µs) max.: 200
    • toff (µs) max.: 200
    • Tch (°C) min. :-40
    • Tch (°C): 150
    • Mounting: SMD
    • Production Status :Product Inquiry

Description

µPD166033T1U is part of 2nd Generation Intelligent Power Devices (IPD). They are N-channel high-side switches with charge pump, voltage controlled input, diagnostic feedback with proportional load current sense and embedded protection function. Family includes up to 10 devices depending on on-state resistance, package and channel number combination. Scalability: Variety of on-state resistance combined with standardized package on pin-out give user high flexibility for unit design depending on target load. Robustness: Because of advanced protection method, 2nd Generation Intelligent Power Devices achieve high robustness against long term and repetitive short circuit condition.

Parameters

AttributesValue
FunctionRobust & Safety
RON (mohm) typ. @ Tj = 25 °C (mohm)6
Channels per device (#)1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TO-252-76 x 6 x 2.47

Application Block Diagrams

Wireless EV Battery Management System Block Diagram
Wireless EV Battery Management System
Renesas' wireless BMS removes wire harnesses, boosts flexibility, and uses Bluetooth LE for standardization.
Power Distribution Box with E-Fuse Block Diagram
Solid State Automotive Power Distribution Module with eFuse
Compact, reliable eFuse system with IPD-based protection, smart diagnostics, and weight savings.
Power Distribution Box Block Diagram
Solid-State Automotive Power Distribution Module
Solid-state power module enables safe, compact automotive networks with IPD protection and control.

Applied Filters: