Drag here to set row groups
Drag here to set column labels
Part Number
Description
Diagrams
Status
Stock
Samples
Rating
IOUT (A)
Supply Voltage (min) (V)
Supply Voltage (max) (V)
Input Voltage (Min) (V)
Input Voltage (Max) (V)
VDO @ IOUTMAX (Typ) (mV)
VOUT (min) (V)
VOUT (max) (V)
Temp. Range (°C)
TID HDR (krad(Si))
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Flow
Qualification Level
Die Sale Availability?
PROTO Availability?
Pkg. Type
Lead Count (#)
ISL75055SLH
NEW
Datasheet
Radiation Hardened 3A Source and Sink DDR Terminator/LDO with Buffered Reference
Active
Samples Available
Space
±3
0.75
5.5
2.7
5.5
142
0.5
4.1
-55 to +125°C
—
75
86
RH Hermetic
Class Ve, EM
Yes
Yes
CFP, DIE
18
Radiation Tolerant 3A Source and Sink DDR Terminator/LDO with Buffered Reference
Active
Samples Available
Space
±3
0.75
5.5
2.7
5.5
122
0.5
4.1
-55 to +125°C
—
30, 50
46
RT Plastic
Radiation Tolerant Plastic
No
No
TQFP-EP
48
Radiation Hardened Ultra-Low Noise 1A LDO
Active
Samples Available
Space
1
2.7
30
—
—
387
0.5
29.5
-55 to +125°C
—
75
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
10
Radiation Tolerant 30V Low-Noise Low-Dropout Linear Regulator
Active
Samples Available
Space
1
2.7
30
—
—
387
0.5
29.5
-55 to +125°C
—
30, 50
43
RT Plastic
Radiation Tolerant Plastic
No
No
TSSOP-EP
16
Radiation Hardened Adjustable Positive Voltage Regulator
Active
Not Available
Space
1.25
4.25
40
—
—
4000
1.25
37
-55 to +125°C
300
50
87.4
RH Hermetic
Class V
Yes
Yes
CAN, CLCC, DIE
3
Radiation Hardened Adjustable Positive Voltage Regulator
Active
Samples Available
Space
1.25
4.25
40
—
—
4000
1.25
37
-55 to +125°C
300
Report Available
87.4
RH Hermetic
Class Q, Class V, EM
Yes
Yes
CAN, CLCC, DIE
3
Radiation Hardened Low-Dropout Adjustable Negative Voltage Regulator
Active
Samples Available
Space
1
-30
-3
-3
-30
1000
-26
-2.25
-55 to +125°C
300
Report Available
86.4
RH Hermetic
Class Q, Class V, EM
Yes
Yes
CFP, DIE
28
3A, Radiation Hardened, Positive, Ultra-Low Dropout Regulator
Active
Samples Available
Space
3
2.2
6
2.2
6
225
0.8
5
-55 to +125°C
—
50
85.6, 86.3
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
18
1.5A, Radiation Hardened, Positive, High Voltage LDO
Active
Samples Available
Space
1.5
4
13.2
4
13.2
225
0.6
12.7
-55 to +125°C
—
50
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
16
3A, Radiation Hardened, Positive, Ultra-Low Dropout Regulator
Active
Samples Available
Space
3
2.2
6
2.2
6
225
0.8
5
-55 to +125°C
100
50
85.6, 86.3
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
18
1.5A, Radiation Hardened, Positive, High-Voltage LDO
Active
Samples Available
Space
1.5
4
13.2
4
13.2
225
0.6
12.7
-55 to +125°C
100
50
86
RH Hermetic
Class V, EM
Yes
Yes
CFP, DIE
16
3A, Radiation Hardened, Positive, Ultra Low Dropout Regulator
Active
Samples Available
Space
3
2.2
6
—
—
225
0.8
5
-55 to +125°C
100
50
86
RH Hermetic
EM
Yes
Yes
DIE
—
Select All
Part Number
Enabled
Part Number
Description
Enabled
Description
Status
Enabled
Status
Stock
Enabled
Stock
Samples
Enabled
Samples
Rating
Enabled
Rating
IOUT (A)
Enabled
IOUT (A)
Supply Voltage (min) (V)
Enabled
Supply Voltage (min) (V)
Supply Voltage (max) (V)
Enabled
Supply Voltage (max) (V)
Input Voltage (Min) (V)
Enabled
Input Voltage (Min) (V)
Input Voltage (Max) (V)
Enabled
Input Voltage (Max) (V)
VDO @ IOUTMAX (Typ) (mV)
Enabled
VDO @ IOUTMAX (Typ) (mV)
VOUT (min) (V)
Enabled
VOUT (min) (V)
VOUT (max) (V)
Enabled
VOUT (max) (V)
Temp. Range (°C)
Enabled
Temp. Range (°C)
TID HDR (krad(Si))
Enabled
TID HDR (krad(Si))
TID LDR (krad(Si))
Enabled
TID LDR (krad(Si))
DSEE (MeV·cm2/mg)
Enabled
DSEE (MeV·cm2/mg)
Flow
Enabled
Flow
Qualification Level
Enabled
Qualification Level
Die Sale Availability?
Enabled
Die Sale Availability?
PROTO Availability?
Enabled
PROTO Availability?
Pkg. Type
Enabled
Pkg. Type
Lead Count (#)
Enabled
Lead Count (#)
to of
Page of
Compare Selected
Compare up to 5 products