Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DLA SMD 5962-11212
  • Output current up to 3.0A at TJ = +150°C
  • Output accuracy ±1.5% over MIL temperature range
  • Ultra-low dropout:
    • 65mV (typical) dropout at 1.0A
    • 225mV (typical) dropout at 3.0A
  • SET mitigation with no added filtering/diodes
  • Input supply range: 2.2V to 6.0V
  • Fast load transient response
  • Shutdown current of 10µA (typical)
  • Output adjustable using external resistors
  • PSRR 66dB (typical) at 1kHz
  • Enable and power-good features
  • Programmable soft-start/inrush current limiting
  • Over-temp shutdown and programmable overcurrent protection (OCP) limits
  • Stable with 47µF min tantalum capacitor
  • Radiation hardness (ISL75051ASEH only)
    • High dose rate (50 - 300rad(Si)/s): 100krad(Si)
    • Low dose rate (≤0.01rad(Si)/s): 50krad(Si)
  • Radiation hardness (ISL73051ASEH only)
    • Low dose rate (≤0.01rad(Si)/s): 50krad(Si)

Description

The ISL75051ASEH is a radiation hardened low-voltage, high-current, single-output LDO specified for up to 3.0A of continuous output current. This device operates across an input voltage range of 2.2V to 6.0V and can provide output voltages of 0.8V to 5.0V, adjustable based on the resistor divider setting. Dropout voltages as low as 65mV can be achieved using the device. The Overcurrent Protection (OCP) pin allows the short-circuit output current limit threshold to be programmed by a resistor from the OCP pin to GND. The OCP setting range is 0.5A minimum to 8.5A maximum. The resistor sets the constant current threshold for the output under fault conditions. The thermal shutdown disables the output if the device temperature exceeds the specified value. It subsequently enters an ON/OFF cycle until the fault is removed. The enable feature allows the part to be placed into a low-current shutdown mode that typically draws about 10µA. The device is optimized for fast transient response and Single-Event Effects (SEE). This reduces the magnitude of Single-Event Transients (SET) seen on the output. Additional protection diodes and filters are not needed. These devices are stable with tantalum capacitors as low as 47µF and provide excellent regulation all the way from no load to full load. Programmable soft-start allows the user to program the inrush current by using the decoupling capacitor value on the BYP pin.

Parameters

AttributesValue
RatingSpace
IOUT (A)3
Supply Voltage (min) (V)2.2 - 2.2
Supply Voltage (max) (V)6 - 6
Input Voltage (Min) (V)2.2
Input Voltage (Max) (V)6
VDO @ IOUTMAX (Typ) (mV)225
VOUT (min) (V)0.8
VOUT (max) (V)5
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))100
TID LDR (krad(Si))50
DSEE (MeV·cm2/mg)85.6, 86.3
FlowRH Hermetic
Qualification LevelClass V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CFP11.8 x 9.8 x 0.00181
DIE———

Applications

  • LDO regulators for space applications
  • DSP, FPGA, and microprocessor core power supplies
  • Post-regulation of switched-mode power supplies
  • Down-hole drilling
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
ISL75051ASEHF/PROTOActiveAvailableIn StockContactCFP18#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C
ISL75051ASEHFE/PROTOActiveAvailableIn StockContactCFP18#TrayNot ApplicableEMExemptGold Plate over compliant Undercoat-e41-55 to +125°C
ISL75051ASEHVFActiveN/AIn StockContactCFP18#TrayNot ApplicableClass V5962R1121203VXCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
ISL75051ASEHVFEActiveN/AOut of StockContactCFP18#TrayNot ApplicableClass V5962R1121203VYCExemptGold Plate over compliant Undercoat-e425-55 to +125°C
ISL75051ASEHVXActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962R1121203V9ANo100-55 to +125°C

Renesas Boards & Kits

Support Communities

  1. ISL75051 ADJ Circuit not explained fully

    What is the purpose of the Resistor & Capacitor circuit shown in the image? This is from the typical application circuit given in the datasheet. There is no information given regarding the same.

    Oct 9, 2025

Knowledge Base

  1. ISL75051ASEH Power Loss Calculation

    Ploss = (VIN - VOUT) * Iload + VIN*Iq   The quiescent current (Iq) is expressed as the “Ground Pin Current” In the datasheet.