Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Electrically screened to DLA SMD # 5962-99547
  • Superior temperature stability
  • Overcurrent and over-temperature protection
  • Wide input voltage range 4.25V to 40V
  • Operating temperature range -55°C to +125°C
  • QML qualified per MIL-PRF-38535 requirements
  • Radiation environment
  • SEL/SEB LETTH (VS = 40V) 87.4 MeV•cm2/mg
  • Total Dose, High Dose Rate 300krad(Si)
  • Total Dose, Low Dose Rate 100krad(Si)*
    * Product capability established by initial characterization. The EH version is acceptance tested on a wafer-by-wafer basis to 50krad(Si) at low dose rate.

Description

The radiation hardened HS-117RH and HS-117EH are adjustable positive voltage linear regulators capable of operating with input voltages up to 40VDC. The HS-117EH encompasses all of the production testing of the HS-117RH and additionally is tested in the Enhanced Low Dose Rate Sensitivity (ELDRS) product manufacturing flow. The output voltage is adjustable from 1.25V to 37V with two external resistors. The device is capable of sourcing from 5mA to 1.25A max (0.5A max for the TO-39 package). Current protection is provided by the on-chip thermal shutdown and output current limiting circuitry. The HS-117xH's advantage over other industry types is its incorporated circuitry that minimizes the effects of radiation and temperature on device stability. The HS-117RH and HS-117EH are constructed in the dielectrically isolated Rad Hard Silicon Gate (RSG) process and are immune to single event latch-up and are specifically designed to provide highly reliable performance in harsh radiation environments.

Parameters

AttributesValue
RatingSpace
IOUT (A)1.25
Supply Voltage (min) (V)4.25 - 4.25
Supply Voltage (max) (V)40 - 40
VDO @ IOUTMAX (Typ) (mV)4000
VOUT (min) (V)1.25
VOUT (max) (V)37
Temp. Range (°C)-55 to +125°C
TID HDR (krad(Si))300
TID LDR (krad(Si))Report Available
DSEE (MeV·cm2/mg)87.4
FlowRH Hermetic
Qualification LevelClass Q, Class V, EM
Die Sale Availability?Yes
PROTO Availability?Yes

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CAN9.1 x 9.1 x 0.0035.1
CAN16.6 x 10.5 x 3.0532.5
CLCC10.2 x 7.5 x 2.9733.8
DIE

Applications

  • Adjustable Linear Voltage Regulators
  • Adjustable Linear Current Regulators
Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Qualification LevelDLA SMDPb (Lead) FreePb Free CategoryMOQTemp. Range (°C)
HS0-117RH-QActiveN/AOut of StockRoHS:EN
RoHS:JA
DIEClass V5962F9954701V9ANo100-55 to +125°C
HS0-117RH/SAMPLEActiveN/AOut of StockContactDIEEMNo5-55 to +125°C
HS2-117RH-8ActiveN/AIn StockContactCAN3#TrayNot Applicable5.1mm9.1 x 9.1 x 0.00Class Q5962F9954701QUCYesGold Plate over compliant Undercoat-e425-55 to +125°C
HS2-117RH-QActiveN/AIn StockContactCAN3#TrayNot Applicable5.1mm9.1 x 9.1 x 0.00Class V5962F9954701VUCYesGold Plate over compliant Undercoat-e425-55 to +125°C
HS2-117RH/PROTOActiveAvailableIn StockContactCAN3#TrayNot Applicable5.1mm9.1 x 9.1 x 0.00EMYesGold Plate over compliant Undercoat-e41-55 to +125°C
HS9S-117RH-8ActiveN/AOut of StockContactCAN3#TrayNot Applicable2.5mm16.6 x 10.5 x 3.05Class Q5962F9954701QXCNoGold Plate over compliant Undercoat-e425-55 to +125°C
HS9S-117RH-QActiveN/AOut of StockContactCAN3#TrayNot Applicable2.5mm16.6 x 10.5 x 3.05Class V5962F9954701VXCNoGold Plate over compliant Undercoat-e425-55 to +125°C
HS9S-117RH/PROTOActiveAvailableIn StockContactCAN3#TrayNot Applicable2.5mm16.6 x 10.5 x 3.05EMNoGold Plate over compliant Undercoat-e41-55 to +125°C
HSYE-117-8ActiveN/AOut of StockContactCLCC3#TubeNot Applicable3.8mm10.2 x 7.5 x 2.97Class Q5962F9954701QYCNoGold Plate over compliant Undercoat-e4100-55 to +125°C
HSYE-117RH-8ActiveN/AOut of StockContactCLCC3#TubeNot Applicable3.8mm10.2 x 7.5 x 2.97Class Q5962F9954701QYCNoGold Plate over compliant Undercoat-e425-55 to +125°C
HSYE-117RH-QActiveN/AIn StockContactCLCC3#TubeNot Applicable3.8mm10.2 x 7.5 x 2.97Class V5962F9954701VYCNoGold Plate over compliant Undercoat-e425-55 to +125°C
HSYE-117RH/PROTOActiveAvailableIn StockContactCLCC3#TubeNot Applicable3.8mm10.2 x 7.5 x 2.97EMNoGold Plate over compliant Undercoat-e41-55 to +125°C

Support Communities

  1. HSYE-117RH-8 FIT (Failure in Time)

    I could not find FIT value (or MTBF) of "HSYE-117RH-8" part in any documents. I am glad if you share this FIT value with me?

    Jan 10, 2025

Knowledge Base

  1. HS-117RH and HS-117EH Power Dissipation

    Power dissipation can be calculated for the HS-117 as shown below:   Pdiss = IOUT x (VIN – VOUT) + IADJ x (VIN – VADJ)   IADJ is 64-100uA for the HS-117 and the minimum output current is 5mA, so the IADJ term can usually be ignored, and the equation becomes: Pdiss = IOUT ...

    Jan 28, 2025
  2. HS-117 Model

    We do not have any models for this part or for a similar part.

    May 6, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?