Skip to main content
Renesas Electronics Corporation

Features

  • Two Programmable Bandwidth Op Amps
    • 3-Op Amp Instrumentation Amplifier Function (including Additional Internal Op Amp)
    • Rail-to-Rail Input
    • Low Quiescent Current
    • Low Offset Voltage
    • Analog Comparator Mode
    • Optional Vref Voltage Connection for Input Pins
  • Two 1024 Position Digital Rheostats
    • User-Defined Auto-Trim Option
    • Manual Control Option
    • I²C Control Option
    • Potentiometer Mode
  • Two Single-Pole/Single-Throw Analog Switches
    • Voltage or Current Source/Sink Mode
  • One Low-Offset Chopper Comparator
  • Two Low-Power General-Purpose ACMPs
    • ACMP Sampling Mode
    • Hysteresis with Independently Selectable Thresholds
  • Three Voltage References
    • Two ACMP Vref Output Buffers
    • One High Drive Buffer
  • Thirteen Combination Function Macrocells
    • Three Selectable DFF/LATCH or 2-bit LUTs
    • One Selectable Programmable Pattern Generator or 2-bit LUT
    • Seven Selectable DFF/LATCH or 3-bit LUTs
    • One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
    • One Selectable DFF/LATCH or 4-bit LUT
  • Seven Multi-Function Macrocells
    • Six Selectable DFF/LATCH or 3-bit LUTs + 8-bit Delay/Counters
    • One Selectable DFF/LATCH or 4-bit LUT + 16-bit Delay/Counter
  • Serial Communications
    • I²C Protocol Interface
  • Programmable Delay with Edge Detector Output
  • Deglitch Filter or Edge Detector
  • Three Oscillators
    • 2.048kHz Oscillator
    • 2.048MHz Oscillator
    • 25MHz Oscillator
  • Analog Temperature Sensor
  • Power-On Reset (POR)
  • In-System Debug
  • Multiple Time Programmable Memory in Development
  • Wide Range Power Supply: 2.5V (± 4%) to 5V (± 10%) VDD
  • Ambient Operation Temperature Range: -40°C to 125°C
  • RoHS-Compliant/Halogen-Free
  • Package Available: 24-pin TQFN: 4mm x 4mm x 0.75mm, 0.5mm pitch
  • AEC-Q100 (TA = -40°C to 125°C) Qualified

Description

The SLG47004-A provides a small, low-power component for commonly used analog signal processing and mixed-signal functions. Individual, tunable, analog components used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs. The user-defined circuit design can be programmed into non-volatile memory (NVM) to configure the interconnect logic, the analog and digital macrocells, and the IO pins of the SLG47004-A.

Parameters

AttributesValue
GPIOs (#)8
LUTs (Max) (#)20
D Flip-flops (DFFs) (#)18
ACMP Channels (#)3
CNT/DLY (Max) (#)7
# of Programable Delays (#)1
Pipe Delay16-stage
InterfaceI2C
Nominal VDD2.4 - 5.5
Oscillator TypeRC OSC, LF OSC, Ring OSC
Temperature Sensor (ch) (#)1
Automotive RatingAEC-Q100 (Grade 1)
Special Features2-Ch Auto-Trim, 2x Analog Switch, 2x Op Amp or 1x Inst-Amp, Rheostat
Temp. Range (°C)-40 to +125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TQFN4.0 x 4.024

Product Comparison

Image
3D illustration featuring top and bottom views of STQFN IC chip package with 24 lead count.
3D illustration featuring top and bottom views of STQFN IC chip package with 24 lead count.
3D illustration featuring top and bottom views of STQFN chip package with 16 lead count.
SLG47004-ASLG47004SLG47003SLG47011
Special Features2-Ch Auto-Trim, 2x Analog Switch, 2x Op Amp or 1x Inst-Amp, Rheostat2-Ch Auto-Trim, 2x An Switch, 2x Op Amp or 1x In-Amp, 2x Rheostat, EEPROM2x Op Amps, 2x Rheostats, Analog Switch1x-64x, 4k x 12-bit RAM, ADC (14-bit, SAR), DAC (12-bit), MathCore, PGA, PWM
GPIOs (#)881514
Memory TypeMTPMTPOTPOTP
Lead Count (#)24242416
Pkg. Dimensions (mm)4.0 x 4.03.0 x 3.03.0 x 3.02.0 x 2.0
Temp. Range (°C)-40 to +125°C-40 to +85°C-40 to +85°C-40 to +85°C
Automotive RatingAEC-Q100 (Grade 1)---

Applications

  • Infotainment
  • Navigation
  • Automotive Display Clusters
  • Chassis and Body Electronics
  • Sensor Interface
  • Electronic/Electrical Architecture

Applied Filters: