Overview
The SLG46722V-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK™ Advanced Development Board or SLG4DVKLITE GreenPAK Lite Development Board. The SLG46722V-SKT includes the SLG4SA20-20x30 socket adapter and 50 SLG46722V (STQFN-20) GreenPAK programmable mixed-signal matrix IC samples.
Used with SLG46xxxX-SKT and SLG47xxxV-SKT socket kits, the GreenPAK Advanced and Lite Development Boards provide full programming, emulation, and testing functions for GreenPAK devices.
The SLG46722 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46722.
Features
- STQFN-20 socket for the SLG46722 GreenPAK™ programmable mixed-signal matrix
- SLG4SA20-20x30 socket adapter
- 50 SLG46722V IC samples
Sample & Buy
SLG46722V-SKT
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
Add-on Hardware
GreenPAK Advanced Development Board
GreenPAK Lite Development Board
Go Configure Development Board
GreenPAK Extension Card for the Go Configure Development Board
Videos & Training
Additional Videos
Support
Support Communities
- QFN20 (2mm x 3mm) Socket Adapter compatibility
Hello, The SLG46826-SKT is out of stock with my local supplier. They have the SLG46722V-SKT in stock (both parts are the same size QFN20 2x3mm). Can you tell me if the SLG46722V-SKT kit uses the same socket adaptor as the SLG46826-SKT kit please? Regards John.
Feb 8, 2022